Skip to content Skip to navigation

1/4 G CTL

Shaft, 0.2490 / 0.2495 in, Class G, Steel, Cut To Length

1/4 G SS CTL

Shaft, 0.2490 / 0.2495 in, Class G, Stainless Steel 440C, Cut To Length

3/8 G CTL

Shaft, 0.3740 / 0.3745 in, Class G, Steel, Cut To Length

3/8 G SS CTL

Shaft, 0.3740 / 0.3745 in, Class G, Stainless Steel 440C, Cut To Length

1/2 G CTL

Shaft, 0.4990 / 0.4995 in, Class G, Steel, Cut To Length

1/2 G SS CTL

Shaft, 0.4990 / 0.4995 in, Class G, Stainless Steel 440C, Cut To Length

5/8 G CTL

Shaft, 0.6240 / 0.6245 in, Class G, Steel, Cut To Length

5/8 G SS CTL

Shaft, 0.6240 / 0.6245 in, Class G, Stainless Steel 440C, Cut To Length

3/4 G CTL

Shaft, 0.7490 / 0.7495 in, Class G, Steel, Cut To Length

3/4 G SS CTL

Shaft, 0.7490 / 0.7495 in, Class G, Stainless Steel 440C, Cut To Length

1 G CTL

Shaft, 0.9990 / 0.9995 in, Class G, Steel, Cut To Length

1 G SS CTL

Shaft, 0.9990 / 0.9995 in, Class G, Stainless Steel 440C, Cut To Length

1-12 of 12 products

back to top