Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Süper Bilyalı Bushing® Rulman yirmi yıldır kendi kendini hizalama özellikli lineer rulmanlar için endüstri standardı haline gelmiştir. Bu rulman geleneksel lineer rulmanlara göre üç kat daha fazla yük kapasitesi ya da 27 kat daha fazla ulaşım ömrü sunar. Yük kapasitesindeki çarpıcı artışın yanı sıra, Süper Bilyalı Kovanlı rulman düşük katsayılı sürtünme ile kendi kendini hizalama özelliğine sahiptir, hafiftir ve ayarlanabilir. Yüksek sürtünme oranına sahip normal Rulmanlarla değiştirilmesi hızlı ve kolaydır. Yıpranmaya dayanıklı, polimer işlemeli tutucular ve dış manşonlar kritik, yüksek hızlı uygulamalarda durağanlığı ve gürültüyü azaltır.
Rulman Stili | Imperial Tip (in) | Metrik Tip (mm) |
---|---|---|
Boyutlar | 3/16" - 2" | 8mm - 50mm |
Rulman Tipleri | Açık Kapalı |
Açık Kapalı |
Şaft Kovanı Tipleri | Kapalı Açık Ayarlanabilir Kapalı Ayarlanabilir |
Açık Kapalı Açık Ayarlanabilir Kapalı Ayarlanabilir |
Şaft Kovanı Stilleri | Tekli İkiz |
Tekli İkiz |
Rulman Yük Kapasiteleri | 3,000 lbf'e dek | 14,700 N'e dek |
Özel Seçenekler | Naylon Bilyalar Dış Siliciler Paslanmaya Dayanıklı |
Naylon Bilyalar İç Siliciler Paslanmaya Dayanıklı |
Thomson 60 Case Linear Race shafting has been popular for decades for its consistent reliability and performance. To help customers get this high-quality, lab-tested product into their hands as quickly as possible for their time-sensitive design projects, Thomson goes to great lengths.
With the special machining add-on to the Thomson online shafting selector tool, the burden of creating 2D drawings is relieved, and the amount of time needed to specify the machined shaft is dramatically reduced.
Watch this comprehensive demo and see how this feature offers the most commonly used machining options, which are automatically converted to manufacturable 2D drawings for download as printable PDFs or sharable links.
Try the online shafting selector tool and special machining add-on at: https://www.thomsonlinear.com/en/products/shafting
For any cases in which your machining configurations don't fall within the scope of our tool's options, Thomson application engineers are always ready to provide fast help.
Self-lubricating Linear Bearing Pillow Blocks | 167 KB | |
Super Metric Ball Bushing Bearing Cross Reference Sheet | 172 KB |
To download the models below, you will need to sign in.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].