Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Thomson'ın SPEEDLine WHZ Z-eksenli birimleri dikey hareketler için özel olarak tasarlanmıştır. Toplam yük kitlesini azaltan ve kısa tasarım gezinmesi sağlayan dikey bağlantı ile yüksek dinamik hareketler elde edilebilir.
Özellikler / Şaft Büyüklüğü | WHZ50 | WHZ80 |
---|---|---|
Profil Ebadı (g x y): mm (in) | 50 x 50 (2,0 x 2,0) | 80 x 80 (3,2 x 3,2) |
Bant tipi | 16 ATL 5 | 32 ATL 5 |
Maks. Darbe Uzunluğu: mm (in) | 1500 (59) | 3000 (118) |
Maks. Lineer Hız: m/s (in/s) | 6,5 (256) | 10 (394) |
Maks. İvmelenme: m/s2 (in/s2) | 40 (1575) | 40 (1575) |
Yinelenebilirlik: ± mm (in) | 0,05 (0,002) | 0,05 (0,002) |
Maks. Giriş Hızı: dev/dak | 3250 (54) | 3000 (50) |
Çalışma Sıcaklığı Limitleri: °C (°F) | 0 - 80 (32 - 176) | 0 - 80 (32 - 176) |
Maks. Dinamik Yük (Fx): N (lbf) | 670 (151) | 1480 (333) |
Maks. Dinamik Yük (Fy): N (lbf) | 415 (93) | 882 (198) |
Maks. Dinamik Yük (Fz):N (lbf) | 730 (164) | 2100 (472) |
Maks. Dinamik Yük Torku (Mx): Nm (lbf-in) | 16 (142) | 75 (664) |
Maks. Dinamik Yük Torku (My): Nm (lbf-in) | 87 (770) | 230 (2036) |
Maks. Dinamik Yük Torku (Mz): Nm (lbf-in) | 50 (443) | 100 (885) |
Maks. Tahrik Şaftı Kuvveti (Frd): N (lbf) | 150 (34) | 500 (112) |
Maks. Tahrik Şaftı Torku (Mta): Nm (lbf-in) | 17 (151) | 50 (443) |
Palanga Çapı: mm (in)/th> | 38,2 (1,5) | 63,66 (2,5) |
Şaft devri başına darbe: mm (in) | 120 (4,7) | 200 (7,9) |
Ağırlık: kg (lb) , sıfır darbeli ünite için , her 100 mm'lik darbe , her bir tahrik istasyonu kutusu |
4,5 (9,9) 0,42 (0,9) 2,90 (6,4) |
11,20 (24,7) 0,91 (2,0) 6,65 (14,7) |
Linear Units Quick Selection Guide | 1333 KB | |
Linear Motion Systems | 1257 KB | |
Linear Motion Systems | 1425 KB | |
Linear Units Overview | 1057 KB | |
Linear Units Overview | 1573 KB | |
Linear Units Quick Selection Guide | 427 KB |
Linear Motion Systems | 9163 KB | |
Linear Motion Systems | 9214 KB | |
Linear Motion Systems | 9107 KB | |
Linear Motion Systems | 11683 KB |
SPEEDLine WHx Mounting and Maintenance Instructions | 2035 KB |
Click the button below to use the newest edition of our industry's most advanced sizing and selection tool for linear motion system: LinearMotioneering.
To download the models below, you will need to sign in.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].