SSJPBM40

SSJPBM40
SSJPBM40

Linear Bearing, Ball Bushing, Pillow Block, Super Smart, 40 mm, Closed, Self-aligning, Adjustable; Use with 40 mm Diameter Shaft in end supported applications

Lead Time:  5 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Closed Pillow blocks are for use with END supported shafting.
  • For use with MM class Shafting.
  • Ball Bushing Bearings are included and factory installed in each Pillow Block

Boyutlar

dimensions
BoyutDeğer
[d] Shaft, Nominal Diameter40 mm
[A]102 mm
[A1]51 mm
[A1] Tolerance± 0.020 mm 
[B]90 mm
[E1]80 mm
[E1] Tolerance± 0.1 mm 
[E2]60 mm
[E2] Tolerance± 0.1 mm 
[H]40 mm
[H] Tolerance± 0.020 mm 
[H1]75 mm
[N]8.70 mm 

Özellikler

ÖzelliklerDeğer
Adjustable/Not AdjustableAdjustable 
Closed/OpenClosed 
MaterialAluminum; Plastic; Rubber 
Number of Ball Circuits10 
Self AlignmentSelf-aligning 
Single/TwinSingle 
Temperature Max185 °F
UPC Number662486270126 
Weight1.8 kg

Performans

performance graphic
performance graphic
performance graphic
PerformansDeğer
Load Capacity, Dynamic13700 N
Static Load Rating15000 N

Teklif Al

* Lütfen aşağıdaki bilgileri doldurun, böylece size en iyi şekilde yardımcı olabiliriz:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?