H2N-24-1A12-A-01-0012

H2N-24-1A12-A-01-0012
H2N-24-1A12-A-01-0012

Actuator, H-Track, 24 Vdc

Lead Time:  60 Days 

  • Units are lubricated for life during assembly requiring no adjustments or maintenance.
  • Linear H-Track actuators operate in both tension and compression. They will hold a load stationary without power in either direction.
  • Electric control provides clean, smooth linear motion without hydraulic plumbing or other expensive componentry.
  • Simple installation and operation.
  • Safely absorbs impact shocks.
  • Resists drifting and locks during load reversals.

Boyutlar

dimensions

Özellikler

ÖzelliklerDeğer
MaterialCopper; Steel; Zinc; Aluminum; Plastic 
Temperature Max150 °F
Temperature Min-20 °F
Voltage24 Vdc 

Performans

PerformansDeğer
Duty Cyle25 %
Load, Static, Max5000 lbf

Teklif Al

* Lütfen aşağıdaki bilgileri doldurun, böylece size en iyi şekilde yardımcı olabiliriz:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?