ENK05-S-00420-L-2-0-0-0

ENK05-S-00420-L-2-0-0-0
ENK05-S-00420-L-2-0-0-0

Linear Unit,


  • Compatible with WM40
  • The sensors are fitted to the sensor rail by the customer at the desired positions.
  • Note1! WM120 and WV120 units do not require any ENF or ENK options as the EN2 sensors can be fitted directly to the profile of the units.
  • Note2! The ES limit switch option and ENT rail cannot be mounted on the same side of the unit.
  • Note3! Movopart M50/75/100 units require adapter plates for mounting the ENF/ENK to the profile.

Boyutlar

dimensions
BoyutDeğer
Length420 mm 

Özellikler

ÖzelliklerDeğer
Mounting side of the unitLeft Side 
Number of CarriagesSingle Carriage 
Number of EN2, NC w 10m cable
Number of EN2, NC w 2m cable
Number of EN2, NO w 10m cable
Number of EN2, NO w 2m cable
Use withWM40 

Teklif Al

* Lütfen aşağıdaki bilgileri doldurun, böylece size en iyi şekilde yardımcı olabiliriz:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?