Skip to content Skip to navigation

Stepper Motor Actuators (MLA)

MLA14A13-0750S0250-C2-S02

NEMA 14, 0.00375 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Single Stack, 1.35 A

MLA14A13-0750S0250-C5-S02

NEMA 14, 0.00375 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Single Stack, 1.35 A

MLA17A10-0039P0250-C2-S02

NEMA 17, 0.000195 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Single Stack, 1 A

MLA17A10-0039P0250-C5-S02

NEMA 17, 0.000195 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Single Stack, 1 A

MLA17A10-0039S0250-C2-S02

NEMA 17, 0.000195 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Single Stack, 1 A

MLA17A10-0039S0250-C5-S02

NEMA 17, 0.000195 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Single Stack, 1 A

MLA17A10-0050P0250-C2-S02

NEMA 17, 0.00025 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Single Stack, 1 A

MLA17A10-0050P0250-C5-S02

NEMA 17, 0.00025 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Single Stack, 1 A

MLA17A10-0050S0250-C2-S02

NEMA 17, 0.00025 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Single Stack, 1 A

MLA17A10-0050S0250-C5-S02

NEMA 17, 0.00025 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Single Stack, 1 A

MLA17A10-0063P0250-C2-S02

NEMA 17, 0.000315 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Single Stack, 1 A

MLA17A10-0063P0250-C5-S02

NEMA 17, 0.000315 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Single Stack, 1 A

MLA17A10-0063S0250-C2-S02

NEMA 17, 0.000315 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Single Stack, 1 A

MLA17A10-0063S0250-C5-S02

NEMA 17, 0.000315 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Single Stack, 1 A

MLA17A10-0079P0250-C2-S02

NEMA 17, 0.000395 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Single Stack, 1 A

MLA17A10-0079P0250-C5-S02

NEMA 17, 0.000395 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Single Stack, 1 A

MLA17A10-0079S0250-C2-S02

NEMA 17, 0.000395 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Single Stack, 1 A

MLA17A10-0079S0250-C5-S02

NEMA 17, 0.000395 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Single Stack, 1 A

MLA17A10-0118P0250-C2-S02

NEMA 17, 0.00059 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Single Stack, 1 A

MLA17A10-0118P0250-C5-S02

NEMA 17, 0.00059 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Single Stack, 1 A

MLA17A10-0118S0250-C2-S02

NEMA 17, 0.00059 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Single Stack, 1 A

MLA17A10-0118S0250-C5-S02

NEMA 17, 0.00059 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Single Stack, 1 A

MLA17A10-0125P0250-C2-S02

NEMA 17, 0.000625 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Single Stack, 1 A

MLA17A10-0125P0250-C5-S02

NEMA 17, 0.000625 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Single Stack, 1 A

MLA17A10-0125S0250-C2-S02

NEMA 17, 0.000625 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Single Stack, 1 A

MLA17A10-0125S0250-C5-S02

NEMA 17, 0.000625 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Single Stack, 1 A

MLA17A10-0157P0250-C2-S02

NEMA 17, 0.000785 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Single Stack, 1 A

MLA17A10-0157P0250-C5-S02

NEMA 17, 0.000785 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Single Stack, 1 A

MLA17A10-0192P0250-C2-S02

NEMA 17, 0.00096 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Single Stack, 1 A

MLA17A10-0192P0250-C5-S02

NEMA 17, 0.00096 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Single Stack, 1 A

MLA17A10-0200P0250-C2-S02

NEMA 17, 0.001 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Single Stack, 1 A

MLA17A10-0200P0250-C5-S02

NEMA 17, 0.001 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Single Stack, 1 A

MLA17A10-0250P0250-C2-S02

NEMA 17, 0.00125 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Single Stack, 1 A

MLA17A10-0250P0250-C5-S02

NEMA 17, 0.00125 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Single Stack, 1 A

MLA17A10-0250S0250-C2-S02

NEMA 17, 0.00125 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Single Stack, 1 A

MLA17A10-0250S0250-C5-S02

NEMA 17, 0.00125 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Single Stack, 1 A

MLA17A10-0472P0250-C2-S02

NEMA 17, 0.00236 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Single Stack, 1 A

MLA17A10-0472P0250-C5-S02

NEMA 17, 0.00236 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Single Stack, 1 A

MLA17A10-0472S0250-C2-S02

NEMA 17, 0.00236 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Single Stack, 1 A

MLA17A10-0472S0250-C5-S02

NEMA 17, 0.00236 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Single Stack, 1 A

MLA17A10-0500S0250-C2-S02

NEMA 17, 0.0025 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Single Stack, 1 A

MLA17A10-0500S0250-C5-S02

NEMA 17, 0.0025 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Single Stack, 1 A

MLA17A10-0709S0250-C2-S02

NEMA 17, 0.003545 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Single Stack, 1 A

MLA17A10-0709S0250-C5-S02

NEMA 17, 0.003545 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Single Stack, 1 A

MLA17A10-0750S0250-C2-S02

NEMA 17, 0.00375 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Single Stack, 1 A

MLA17A10-0750S0250-C5-S02

NEMA 17, 0.00375 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Single Stack, 1 A

MLA17A15-0039P0250-C2-S02

NEMA 17, 0.000195 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Single Stack, 1.5 A

MLA17A15-0039P0250-C5-S02

NEMA 17, 0.000195 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Single Stack, 1.5 A

MLA17A15-0039S0250-C2-S02

NEMA 17, 0.000195 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Single Stack, 1.5 A

MLA17A15-0039S0250-C5-S02

NEMA 17, 0.000195 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Single Stack, 1.5 A

<< first   < prev | 201-250 / 670 ürünler | next >   last >>

back to top