Hatch Open
![Actuators can help with your Spool Valve Control application](img/hatch-open.jpg)
Thomson Electric Linear Actuators provide convenient remote control for lifting heavy vehicle hatches and can withstand the affects of “Wind Shear” when hatches are opened in the field. Because of their high power density, they can be applied in high tight space with high mechanical disadvantage - giving equipment designer flexibility.
Reduced Design Costs
- Single-switch operation and easy interface with multiple electronic controls.
- Eliminates the need to accommodate the large bend radius of hoses and to design a complicated system of hoses, valves, controls, filters and switches.
Reduced Installation Costs
- Fewer parts to install.
- Easy interface with multiple electronic controls and easy retrofit into existing applications.
Reduced Operating Costs
- Replaces costly, complicated hydraulic systems and long runs of hydraulic hoses.
- No hoses to fatigue and rupture, no filters to change, and no chance of debris entering the actuator operating system.
- Maintenance-free, lubricated for life and damage-resistant due to simple wiring connection.
Increased Safety and Productivity
- Allows the operator to quickly change implements from his seat; no extra operator required.
- Allows the operator to quickly open and close the hatch from a distance.