Thomson Electric Linear Actuators
Through Thomson Industries, you have quick access to the largest range of standard and custom linear actuators in the market today – plus our 40 years of application and engineering expertise. We can provide positioning solutions for a huge array of unique mobile off-highway applications for dynamic loads. Here is the Thomson lineup:
+ Electrak HD
- Built-in J1939 CAN bus
- Overload Protection
- Electronic trip point calibration
- End-of-stroke, voltage, current monitoring
- Standard anti-rotation actuation
- Integrated manual override input
- CE, RoHS, REACH (EU) Compliant
- On-board electronics
- Dynamic / Holding brake
- Temperature monitoring
+ Electrak Throttle
- Space saving design
- Self-locking lead screw
- Stainless steel extension tube
- Anodized aluminum adapter
- IP69K protection class
- Analog position feedback
- Built-in end of stroke and mid stroke protection
- E-coated aluminum housing
- Flying leads or connector
- Integrated electronic options
+ Electrak 1
- Intermittent-duty applications
- Fully self-contained/sealed
- Easy interchange with hydraulic or pneumatic
- Consistent, repeatable performance in rigorous conditions
- Pot feedback option
- Built-in end-of-stroke limits
- Thermal overload protection
- Optional Marine specifications
+ Electrak 10
- Original on/off-highway actuator
- Robust, strong, reliable
- Tames harsh environments
- Stainless steel extension tube
- Acme/ball screw models
- Huge range of DC voltages
- High duty-cycle ratio vs. load
- Wide temperature range
- Pot-feedback option
- Thermal overload protection
- Optional Marine specifications
+ Max Jac
- Industrial application designed
- Worm or ball screw models
- Speeds to 60 mm/sec; thrust to 800 N; stroke to 300 mm
- Environmentally rugged, IP69K protection class with -40°C to +85°C temperature range
- Corrosion-resistant anodized housing with stainless steel tube and adapter
- Up to 100% duty cycle
- Non-contact analog or encoder position feedback options
+ Electrak 050
- Small, quiet, lightweight
- Very short retracted length
- Low cost
- Corrosion-free plastic housing
- End-of-stroke-limit switches
- Pot feedback option
- Thermal overload protection
- Optional Marine specifications
+ Whispertrak
- Exceptionally quiet, boasting a low sound level of less than 45 dBa
- Compact and compatible, making it easy to swap into existing applications
- Zero maintenance throughout its entire life (10,000 cycles avg. at maximum load)
- Washdown proof during operation and can be submerged when not operating
- Anti-rotation mechanism
- IP67 environmental protection class
+ Electrak PPA-DC
- Strong, versatile, heavy-duty
- High duty cycle
- Long stroke lengths
- Variety of DC voltage models
- Large range of options
- Optional Marine specifications