Why Thomson?

The Electrak HD is a new electric linear actuator platform with onboard electronics which can eliminate the need for standalone controls. Higher power (up to 16 kN) opens up a new, wider range of hydraulic applications to electric conversion. And, it meets the most extreme OEM component environmental acceptance tests, including IP69K.

The new Electrak Modular Control System (EMCS) is the foundation for the best onboard controls currently available in electric linear actuators and includes, optional, built-in SAE J1939 and CANopen CAN bus support.

The feature-rich modular design for all control and feedback options is simple to use and built within one compact housing. It improves controllability, saves space and reduces installation time and total cost.

  • Built-in SAE J1939 and CANopen CAN bus option enhances controllability, can eliminate individual controls and simplifies OEM machine design.
  • Electronic trip point calibration ensures consistent overload protection.
  • Constant monitoring of critical parameters such as end-of-stroke, voltage, current and temperature is standard on all HD actuators.
  • Built-in dynamic braking reduces coast at the end of stroke, improving repeatability.
  • Optional low-level switching and automatic sleep mode reduces footprint, lowers costs and boosts circuit isolation.
  • Optional end-of-stroke indication output for customer use, such as interlocks.
  • Optional user-programmable end-of-stroke limits and signal follower function for enhanced stroke control.