Optimized for Today’s Designs
Compared to traditional solutions, Glide Screws™ excel by delivering a simple, fast installation and reduced maintenance needs. Since the Glide Screw is both the drive system and linear guide, these features are already perfectly aligned and cannot bind. Therefore, installation is simple and the mating components do not require high tolerance geometric features.