Skip to content Skip to navigation
Overview

Standard Linear Motion Systems

Movoparts Linear Units

Economical linear units designed for transport grade applications such as packaging, material handling, and factory automation.

WH (SpeedLine) Linear Units

Wheel-guided linear units designed for high-speed material handling and packaging applications where throughput is critical.

WM (PowerLine) Linear Units

Ball-guided linear units that combine high precision with stiffness and rigidity for applications such as machine tool automation and test/measurement.

Linear Tables

Linear units with dual rail, 4 bearing architecture designed for maximum moment load and/or precision.

Miniature Linear Units

Small-scale linear units that are optimal for medical, lab automation, and lightweight packaging or material handling applications.

MovoTrak Collaborative 7th Axis

The first ever collaborative range extender for cobots, featuring collision detection settings for groundbreaking programming and control benefits.

Custom Linear Motion Systems Options

Linear Motion Systems Customization

Optimize your design with a custom linear motion system solution.

Learn More

Legacy/Discontinued Linear Motion Systems

Learn More >

For machine designs that require precise linear motion at high speeds with maximum load capacity, stiffness and rigidity, linear motion systems provide the ideal solution. 

Why Thomson Linear Motion Systems?

From space-efficient systems to large, robust solutions, the wide range of Thomson linear tables and slides can be optimally configured for your high-precision application – no matter how harsh the environment. Available with the RediMount™ motor mounting adapter kit as standard, our systems strike the ideal balance of performance, life and cost.  

Customization Options

When your design requirements fall outside of the parameters offered by standard Thomson linear units, our engineers can work with you to customize a solution. In fact, our linear motion systems are built with customization in mind, so we can mix and match modules to accommodate your solution quickly and cost effectively. 

Where Can You Get Started?

Thomson provides extensive online resources to help you no matter where you may be in the purchase decision process: 

Technical Articles

Literature
Find a Product
CAD Models
Ball Screw Units: Ball Guided LMS 2D/3D Interactive Models
Movopart MF/MG Linear Motion Systems
MLSM ForceLine Linear Motion Systems
MicroStage MS Linear Motion Systems
Rapidtrak TF/TG Linear Motion Systems
WM PowerLine Linear Motion Systems
Ball Screw Units: Slide Guided LMS 2D/3D Interactive Models
Rapidtrak TF/TG Linear Motion Systems
Movopart MF/MG Linear Motion Systems
WB Baseline Linear Motion Systems
Belt Units: Ball Guided LMS 2D/3D Interactive Models
Rapidtrak TF/TG Linear Motion Systems
Movopart MF/MG Linear Motion Systems
WMZ PowerLine Linear Motion Systems
WLSM ForceLine Linear Motion Systems
MicroStage MS Linear Motion Systems
WH SpeedLine Linear Motion Systems
Belt Units: Wheel Guided LMS 2D/3D Interactive Models
WH SpeedLine Linear Motion Systems
MLSH ForceLine Linear Motion Systems
Linear Lifting Units
WHZ SpeedLine Linear Motion Systems
Movopart Accessories
T-Slot Bolts
T-Slot Bolt - D312221 34 KB Email
Limit Switch Brackets
Limit Switch Bracket - D312330 423 KB Email
Limit Switch Bracket - D312331 338 KB Email
Limit Switch Bracket - D312860 286 KB Email
Limit Switch Bracket - D312861 201 KB Email
Limit Switch Bracket - D313427 241 KB Email
Limit Switch Bracket - D313428 79 KB Email
Limit Switch Bracket - D393035 78 KB Email
Sensor Brackets
Sensor Bracket - D312332 382 KB Email
Sensor Bracket - D312333 377 KB Email
Sensor Brackets - D312862 252 KB Email
Sensor Brackets - D312863 247 KB Email
Sensor Bracket - D313429 231 KB Email
Sensor Bracket - D313430 237 KB Email
Adapter Plates
Adapter Plate - D312338 217 KB Email
Adapter Plate - D312746 87 KB Email
Adapter Plate - D313422 76 KB Email
Adapter Plate - D312337 225 KB Email
Adapter Plate - D312745 87 KB Email
Adapter Plate - D313423 75 KB Email
Magnetic Sensors
Magnetic Sensor - D535070 48 KB Email
Magnetic Sensor - D535071 48 KB Email
Drive Shaft Covers
Drive Shaft Cover - D312201 271 KB Email
Drive Shaft Cover - D700178 435 KB Email
Mounting Clamps
Mounting Clamp - D313448 55 KB Email
Mounting Clamp - D313447 44 KB Email
Mounting Clamp - D312104 41 KB Email
Mounting Clamp - D312757 55 KB Email
Mounting Clamp - D312756 45 KB Email
Mounting Clamp - D313297 55 KB Email
Mounting Clamp - D313296 45 KB Email
Clamps With Foot Plate
Clamp With Foot Plate - D313474 603 KB Email
Clamp With Foot Plate - D312117 591 KB Email
Clamp WIth Foot Plate - D312718 531 KB Email
Clamps With Foot Plate - D312317 670 KB Email
Legacy LMS 2D/3D Interactive Models
2EB SuperSlide Linear Motion Systems
2HE AccuSlide Linear Motion Systems
2RE SuperSlide Linear Motion Systems
MLSH ForceLine Linear Motion Systems
back to top