Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
Thomson's WB (BASELine) (Legacy) linear drive models (WB40/60) provide enhanced reliability combined with very low maintenance requirements. With a low-backlash single nut within an aluminum profile, these units can be screwed directly to the machine frame using mounting strips. The compact interface between the linear drive unit and the motor, called the power bridge, now has the same flat design of earlier versions.
Specifications / Shaft Size | WB40 | WB60 |
---|---|---|
Profile size (w x h): mm (in) | 40 x 37 (1.6 x 1.5) | 60 x 59 (2.4 x 2.3) |
Max Linear Speed: m/s (in/s) | 0.25 (9.8) | 1 (39.4) |
Repeatability: ± mm (in) | 0.05 (0.002) | 0.05 (0.002) |
Max Acceleration: m/s2 (in/s2) | 5 (197) | 5 (197) |
Max Input Speed: rpm (rev/s) ball screw units lead screw units with composite nut |
3000 (50) 1500 (25) |
3000 (50) 1500 (25) |
Operation temperature limits: °C (°F) | 0 to 80 (32 to 176) | 0 to 80 (32 to 176) |
Max Dynamic Load (Fx): N (lbf) ball screw units / lead screw units |
200 / 500 (45 / 112) | 2500 / 2500 (562 / 562) |
Max Dynamic Load (Fy): N (lbf) complete unit |
200 (45) | 500 (112) |
Max Dynamic Load (Fz): N (lbf) complete unit |
250 (56) | 650 (146) |
Max Dynamic Load Moment (Mx): Nm (lbf-in) complete unit |
6 (53) | 30 (266) |
Max Dynamic Load Moment (My): Nm (lbf-in) complete unit |
15 (133) | 70 (620) |
Max Dynamic Load Moment (Mz): Nm (lbf-in) complete unit |
10 (89) | 50 (443) |
Max Drive Shaft Force (Frd): N (lbf) | 80 (18) | 150 (34) |
Max Drive Shaft Torque (Mta): Nm (lbf-in) | 1 (8.9) | 17 (150.5) |
Screw Diameter: mm (in) | 12 (0.47) | 20 (0.79) |
Screw Lead: mm (in) ball screw units / lead screw units |
5 / 4.8 (0.2 / 0.19) | 5.20 / 8 (0.21 / 0.32) |
Weight: kg (lb) of unit with zero stroke of every 100 mm of stroke of each carriage |
1.07 (10.5) 0.30 (0.66) 0.45 (0.99) |
3.63 (8.0) 0.72 (1.6) 1.17 (2.6) |
Linear Units Quick Selection Guide | 1286 KB | |
Linear Motion Systems | 1257 KB | |
Linear Motion Systems | 1425 KB | |
Linear Units Overview | 1057 KB | |
Linear Units Overview | 1586 KB | |
Linear Units Quick Selection Guide | 427 KB |
Linear Motion Systems | 9163 KB | |
Linear Motion Systems | 9214 KB | |
Linear Motion Systems | 9107 KB | |
Linear Motion Systems | 11678 KB |
BASELine WBx Mounting and Maintenance Instructions | 1332 KB |
To download the models below, you will need to sign in.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].