Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
The Thomson Profile Rail assortment consists of the next generation Profile Rail 500 Series ball and roller linear guides, 400 Series, AccuMini, compact miniature MicroGuide®, and lightweight T-Series. It is a complete offering of rails and carriages in a broad range of styles, sizes and unique features produced to industry standard dimensions for easy retrofitting into existing applications or designing into new applications.
This article compares the three most commonly used profile architectures and explores the performance trade-offs that must be considered in finding the optimal configuration for your application.
Learn MoreHow to choose between the main types of linear technologies, and how to design automation systems that deliver optimal performance using design requirements, rather than cost, as the primary consideration in selecting linear components.
Learn MoreAdvancements in load capacity, life and ease of manufacture allowed an ever-widening range of applications to benefit from nearly friction free linear guidance. Since the introduction of the square, or profile rail, linear guide in the 1970s, the design engineer has been faced with the pivotal question: round or square?
Learn MoreFor most manufacturers, the financial cost of machine downtime can be significant, resulting in the loss of thousands or even millions of dollars. Small investments in routine and preventive maintenance, however, can pay off many times over.
Learn More400 Series Express Program | 388 KB | |
Miniature Components and Systems | 1444 KB | |
Miniature Components and Systems | 1471 KB | |
Miniature Components and Systems | 1471 KB | |
T-Series Ball Profile Rail Tech Bulletin | 398 KB |
Profile Rail Linear Guides Catalog | 9042 KB | |
Profile Rail Linear Guides Catalog | 19276 KB | |
Profile Rail Linear Guides Catalog | 7212 KB | |
Profile Rail Linear Guides Catalog | 7348 KB | |
Profile Rail Linear Guides Catalog | 4508 KB |
500 Series Independent Slide Test Report | 249 KB | |
Profile Rail Comparison Chart | 153 KB | |
Profile Rail Comparison Chart | 374 KB |
Profile Rail Linear Guides Installation Manual | 127 KB |
500 Series Roller Linear Guides | — | — | |
500 Series Ball Linear Guides | — | — | |
400 Series Profile Rail Linear Guides | — | — | |
T-Series Linear Guides | — | — | |
MicroGuide Linear Guides | — | — | |
AccuMini Linear Guide | — | — |
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].