|
|
|
Thomson developed the Electrak Pro Series — the next generation in actuator design to stand up to the toughest and most demanding applications, including mobile off-highway. When space is scarce, where dust, dirt, and water is abundant and when solid, reliable and maintenance-free operation is a must — Electrak Pro is the answer. Electrak Pro actuators, available in both Acme and Ball Screw variations, are streamlined and compact — with a minimal retracted length — making them perfect for cramped quarters. They feature a fully gasketed aluminum clam shell housing that’s strong, lightweight and corrosion-resistant. Performance and reliability are ensured by a full array of standard features and options. Get all these standard features:
Take it up a notch with options:
Want more info on these options? Click here. Customizing Electrak Pro SeriesEven the most versatile actuator may not necessarily suit all applications. That’s why our engineers will gladly help you customize any actuator to your exacting specifications. Besides having the widest array of standard actuators, we also build more custom solutions than anyone else. So, we’ve got you covered. |
||
|