Superior Design, Time Saving Benefits
The design of a PC Series™ precision linear actuator delivers extended life, high repeatability, and quiet operation. In addition, it requires minimal maintenance and resists corrosion in harsh environments.
![](images/cutaway/cutaway.jpg)
Feature | |
---|---|
1 | High precision ball nut |
2 | Ball nut carrier (US patent pending) |
3 | Single point lubrication |
4 | Stainless steel extension tube |
5 | Large diameter ball screw |
6 | Smooth exterior profile |
7 | Extension tube seal |
8 | Stainless steel male rod adapter |
Benefit:
Scroll over the table to see PC Series benefits.
High repeatability and positioning accuracy
Smooth, quiet operation
High side load capacity
Reduced noise
Build in anti-rotation of rod end
Quick and easy maintenance
Suitable for heavy loads and harsh environments
High power density and long life
No collection points during washdown
IP 65 rating suitable for harsh environments
Corrosion resistance
Simple mounting for ISO standard accessories
The RediMount™ system is designed for seamless motor installation in less than five minutes. It accommodates a wide range of motor types and sizes. Motor to actuator alignment is guaranteed, ensuring a trouble-free connection and maximum system performance.
![](images/cutaway2/cutaway.jpg)
Feature | |
---|---|
9 | Thomson RediMount™ motor flange |
10 | Large, flexible coupling |
11 | Sealing plug |
12 | Extra-Wide synchronous belt |
13 | Clamping element |
14 | Straddle mounted pulley bearings |
15 | Large housing |
Benefit:
Scroll over the table to see RediMount benefits.
Mounting in less than five minutes
Pre-engineered to mount to more than 600 motors
High torque
IP 65 protection
High thrust loads
Plug & play motor assembly
No radial load on motor shaft
Accomodates large frame motors
Easy to Size and Select
![Specification made easy with our Energy Calculator](images/specification.jpg?v=2)
Easy to Size and Select
- Size and select your PC Series™ actuator in less than 15 minutes using online selection tools
- Download configurable 3D CAD Models
- Specify your solution (length, mounting adapters, motor orientation, and screw leads)
Quick and Reliable Installation
![Simple ordering process](images/ordering.jpg)
Quick and Reliable Installation
- Install in less than 5 minutes with the Thomson Redimount™ system
- Use your own motor! Redimount is pre-engineered for more than 600 motor types and sizes
- Reduce time spent aligning the actuator and motor with the RediMount pre-aligned solution
- Easily upgrade your machine from pneumatics utilizing the PC Series ISO standard mounting interfaces
Reduced Maintenance
![Faster Installation](images/installation_design.jpg)
Reduced Maintenance
- Quick and effective washdowns due to streamlined profile and IP65 rating.
- Quickly prepare actuator for lubrication by advancing to fully retracted position
- Corrosion resistant throughout
- Longer life due to high power density and ability to compensate for system misalignment
Get Your PC Series with a Suitable Motor
![Faster Installation](images/suitable-motor.jpg)
Get Your PC Series with a Suitable Motor
- All PC Series sizes and models are available with suitable Kollmorgen AKM servo motors
- Reduce time spent on the motor sizing and selection process
- Get a fully assembled and tested motor and actuator package directly from the factory
- Take advantage of the full range of matching servo drives and controls from Kollmorgen