S60500001C

S60500001C
S60500001C

Precision Ball, 1/2 in Diameter, Stainless Steel 316, Grade 100

Lead Time:  3 Days  

  • AISI Type 316
  • Hardness: Rockwell "C" 25 to 39
  • Tensile Strength .............. 90,000 psi
  • Yield Strength ..................45,000 psi
  • Elongation in two inches ..... 35%
  • Reduction in area.............. 60%
  • Modulus of Elasticity...........28,000,000 psi
  • Density..........................29 lb./cubic inch
  • All stainless steel balls are passivated

측정

측정 항목
Ball Size1/2 in 

명세서

명세서
Grade100 
MaterialStainless Steel 316 
Weight18.9 lb

견적 내기

* 저희가 최선으로 고객을 지원할 수 있도록 아래 정보를 입력해 주십시오:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?