Skip to content Skip to navigation

SN - Thread Mount Supernut®

SN1004X

Lead Nut Only, SN, 1.000 in X 0.250 in, Non-Preloaded, RH, 400 lbf Design Load

SN1004XL

Lead Nut Only, SN, 1.000 in X 0.250 in, Non-Preloaded, LH, 400 lbf Design Load

SN1005X

Lead Nut Only, SN, 1.000 in X 0.200 in, Non-Preloaded, RH, 400 lbf Design Load

SN1005XL

Lead Nut Only, SN, 1.000 in X 0.200 in, Non-Preloaded, LH, 400 lbf Design Load

SN1008X

Lead Nut Only, SN, 1.000 in X 0.125 in, Non-Preloaded, RH, 400 lbf Design Load

SN1008XL

Lead Nut Only, SN, 1.000 in X 0.125 in, Non-Preloaded, LH, 400 lbf Design Load

SN10-1010X

Lead Nut Only, SN, 1.000 in X 1.000 in, Non-Preloaded, RH, 400 lbf Design Load

SN10-1010XL

Lead Nut Only, SN, 1.000 in X 1.000 in, Non-Preloaded, LH, 400 lbf Design Load

SN1010X

Lead Nut Only, SN, 1.000 in X 0.100 in, Non-Preloaded, RH, 400 lbf Design Load

SN1010XL

Lead Nut Only, SN, 1.000 in X 0.100 in, Non-Preloaded, LH, 400 lbf Design Load

SN10-12X2.5M

Lead Nut Only, SN, 12 mm X 25 mm, Non-Preloaded, RH, 100 lbf Design Load

SN10-20X5M

Lead Nut Only, SN, 20 mm X 50 mm, Non-Preloaded, RH, 300 lbf Design Load

SN10-7505X

Lead Nut Only, SN, 0.750 in X 2.000 in, Non-Preloaded, RH, 300 lbf Design Load

SN10-7505XL

Lead Nut Only, SN, 0.750 in X 2.000 in, Non-Preloaded, LH, 300 lbf Design Load

SN10X2M

Lead Nut Only, SN, 10 mm X 2 mm, Non-Preloaded, RH, 70 lbf Design Load

SN10X2ML

Lead Nut Only, SN, 10 mm X 2 mm, Non-Preloaded, LH, 70 lbf Design Load

SN10X3M

Lead Nut Only, SN, 10 mm X 3 mm, Non-Preloaded, RH, 70 lbf Design Load

SN10X3ML

Lead Nut Only, SN, 10 mm X 3 mm, Non-Preloaded, LH, 70 lbf Design Load

SN1204X

Lead Nut Only, SN, 1.250 in X 0.250 in, Non-Preloaded, RH, 400 lbf Design Load

SN1204XL

Lead Nut Only, SN, 1.250 in X 0.250 in, Non-Preloaded, LH, 400 lbf Design Load

SN1205X

Lead Nut Only, SN, 1.250 in X 0.200 in, Non-Preloaded, RH, 400 lbf Design Load

SN1205XL

Lead Nut Only, SN, 1.250 in X 0.200 in, Non-Preloaded, LH, 400 lbf Design Load

SN12-5008X

Lead Nut Only, SN, 0.500 in X 1.500 in, Non-Preloaded, RH, 150 lbf Design Load

SN12-5008XL

Lead Nut Only, SN, 0.500 in X 1.500 in, Non-Preloaded, LH, 150 lbf Design Load

SN12-7508X

Lead Nut Only, SN, 0.750 in X 1.500 in, Non-Preloaded, RH, 300 lbf Design Load

SN12-7508XL

Lead Nut Only, SN, 0.750 in X 1.500 in, Non-Preloaded, LH, 300 lbf Design Load

SN12X3M

Lead Nut Only, SN, 12 mm X 3 mm, Non-Preloaded, RH, 100 lbf Design Load

SN1503X

Lead Nut Only, SN, 1.500 in X 0.375 in, Non-Preloaded, RH, 400 lbf Design Load

SN1503XL

Lead Nut Only, SN, 1.500 in X 0.375 in, Non-Preloaded, LH, 400 lbf Design Load

SN1504X

Lead Nut Only, SN, 1.500 in X 0.250 in, Non-Preloaded, RH, 400 lbf Design Load

SN1504XL

Lead Nut Only, SN, 1.500 in X 0.250 in, Non-Preloaded, LH, 400 lbf Design Load

SN1505X

Lead Nut Only, SN, 1.500 in X 0.200 in, Non-Preloaded, RH, 400 lbf Design Load

SN1505XL

Lead Nut Only, SN, 1.500 in X 0.200 in, Non-Preloaded, LH, 400 lbf Design Load

SN15-12X3M

Lead Nut Only, SN, 12 mm X 45 mm, Non-Preloaded, RH, 100 lbf Design Load

SN16X4M

Lead Nut Only, SN, 16 mm X 4 mm, Non-Preloaded, RH, 160 lbf Design Load

SN16X4ML

Lead Nut Only, SN, 16 mm X 4 mm, Non-Preloaded, LH, 160 lbf Design Load

SN1820X

Lead Nut Only, SN, 0.1875 in X 0.050 in, Non-Preloaded, RH, 30 lbf Design Load

SN1820XL

Lead Nut Only, SN, 0.1875 in X 0.050 in, Non-Preloaded, LH, 30 lbf Design Load

SN20X4M

Lead Nut Only, SN, 20 mm X 4 mm, Non-Preloaded, RH, 300 lbf Design Load

SN20X4ML

Lead Nut Only, SN, 20 mm X 4 mm, Non-Preloaded, LH, 300 lbf Design Load

SN2-1008X

Lead Nut Only, SN, 1.000 in X 0.250 in, Non-Preloaded, RH, 400 lbf Design Load

SN2-1008XL

Lead Nut Only, SN, 1.000 in X 0.250 in, Non-Preloaded, LH, 400 lbf Design Load

SN2-10X2.5M

Lead Nut Only, SN, 10 mm X 5 mm, Non-Preloaded, RH, 70 lbf Design Load

SN2-10X2M

Lead Nut Only, SN, 10 mm X 4 mm, Non-Preloaded, RH, 70 lbf Design Load

SN2-1210X

Lead Nut Only, SN, 1.250 in X 0.200 in, Non-Preloaded, RH, 400 lbf Design Load

SN2-1210XL

Lead Nut Only, SN, 1.250 in X 0.200 in, Non-Preloaded, LH, 400 lbf Design Load

SN2-12X2.5M

Lead Nut Only, SN, 12 mm X 5 mm, Non-Preloaded, RH, 100 lbf Design Load

SN2-12X2M

Lead Nut Only, SN, 12 mm X 4 mm, Non-Preloaded, RH, 100 lbf Design Load

SN2-1504X

Lead Nut Only, SN, 1.500 in X 0.500 in, Non-Preloaded, RH, 400 lbf Design Load

SN2-1504XL

Lead Nut Only, SN, 1.500 in X 0.500 in, Non-Preloaded, LH, 400 lbf Design Load

1-50 부터 168 제품 | next >   last >>

back to top