7820955 - Product Superseded

Product 7820955 is now a superseded item. We suggest replacing with item SEL10408.

Recommend replacing screw and nut.

7820955
7820955

BALLNUT,0.631X0.200,PL,RH, Obsolete


  • Nut Only, Screw Sold Separately
  • See Related product for a similar diameter and lead product. Review product specifications as there are design differences. New mating screw would be needed.

Dimensions

dimensions
DimensionValue
Diameter, Nominal Screw0.631 in
travel per shaft rev0.2 in

Specifications

SpecificationsValue
FlangeSold Seperately 
MaterialSteel 
PreloadDouble nut Preload 
Return StylePickup Finger 
Temperature Max300 °F
Thread DirectionRH 
Weight0.65 lb
WiperSold Seperately 

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load, Dynamic778 lbf
Load, Static, Maximum6384 lbf
Maximum Acceleration5 m/s²

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?