5707540 - Product Superseded

Product 5707540 is now a superseded item. We suggest replacing with item SRT7540.

Recommend replacing screw and nut.

5707540
5707540

Ball Screw Only, Rolled Thread, Legacy Style, 0.631 in X 0.200 in, RH, 0.004 in/ft Lead Accuracy, Steel, Number of Starts 1, 72 in Long, Obsolete


  • Screw only, No Ball nut
  • Legacy Product
  • Legacy Product
  • Additional ball screw coatings (thin dense chrome, black oxide, manganese phosphate) are available as a custom item.
  • Our standard catalog ball screws feature a high luster polished and oiled finish, which provides smoother operation and a high quality look and feel.

Dimensions

dimensions
DimensionValue
[d1] Major Diameter0.62 in
[d2] Root Diameter0.48 in
[d3] Bearing Journal Diameter, Recommended12 mm
Diameter, Nominal Screw0.631 in
Length72 in 
Number of Starts
Standard Lead Accuracy ±0.004 in/ft
travel per shaft rev0.2 in

Get Quote

*Please fill out the information below so we can best assist you:

Country
Industry *

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?