Skip to content Skip to navigation

Stepper Motor Actuators (MLA)

MLA23A15-0100S0250-C3-S03

NEMA 23, 0.0005 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 1.55 A

MLA23A15-0100S0250-C6-S03

NEMA 23, 0.0005 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 1.55 A

MLA23A15-0125P0250-C3-S03

NEMA 23, 0.000625 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 1.55 A

MLA23A15-0125P0250-C6-S03

NEMA 23, 0.000625 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 1.55 A

MLA23A15-0125S0250-C3-S03

NEMA 23, 0.000625 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 1.55 A

MLA23A15-0125S0250-C6-S03

NEMA 23, 0.000625 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 1.55 A

MLA23A15-0167P0250-C3-S03

NEMA 23, 0.000835 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 1.55 A

MLA23A15-0167P0250-C6-S03

NEMA 23, 0.000835 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 1.55 A

MLA23A15-0167S0250-C3-S03

NEMA 23, 0.000835 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 1.55 A

MLA23A15-0167S0250-C6-S03

NEMA 23, 0.000835 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 1.55 A

MLA23A15-0197P0250-C3-S03

NEMA 23, 0.000985 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 1.55 A

MLA23A15-0197P0250-C6-S03

NEMA 23, 0.000985 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 1.55 A

MLA23A15-0197S0250-C3-S03

NEMA 23, 0.000985 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 1.55 A

MLA23A15-0197S0250-C6-S03

NEMA 23, 0.000985 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 1.55 A

MLA23A15-0200P0250-C3-S03

NEMA 23, 0.001 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 1.55 A

MLA23A15-0200P0250-C6-S03

NEMA 23, 0.001 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 1.55 A

MLA23A15-0200S0250-C3-S03

NEMA 23, 0.001 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 1.55 A

MLA23A15-0200S0250-C6-S03

NEMA 23, 0.001 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 1.55 A

MLA23A15-0250P0250-C3-S03

NEMA 23, 0.00125 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 1.55 A

MLA23A15-0250P0250-C6-S03

NEMA 23, 0.00125 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 1.55 A

MLA23A15-0250S0250-C3-S03

NEMA 23, 0.00125 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 1.55 A

MLA23A15-0250S0250-C6-S03

NEMA 23, 0.00125 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 1.55 A

MLA23A15-0300P0250-C3-S03

NEMA 23, 0.0015 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 1.55 A

MLA23A15-0300P0250-C6-S03

NEMA 23, 0.0015 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 1.55 A

MLA23A15-0300S0250-C3-S03

NEMA 23, 0.0015 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 1.55 A

MLA23A15-0300S0250-C6-S03

NEMA 23, 0.0015 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 1.55 A

MLA23A15-0375P0250-C3-S03

NEMA 23, 0.001875 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 1.55 A

MLA23A15-0375P0250-C6-S03

NEMA 23, 0.001875 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 1.55 A

MLA23A15-0375S0250-C3-S03

NEMA 23, 0.001875 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 1.55 A

MLA23A15-0375S0250-C6-S03

NEMA 23, 0.001875 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 1.55 A

MLA23A15-0394P0250-C3-S03

NEMA 23, 0.00197 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 1.55 A

MLA23A15-0394P0250-C6-S03

NEMA 23, 0.00197 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 1.55 A

MLA23A15-0394S0250-C3-S03

NEMA 23, 0.00197 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 1.55 A

MLA23A15-0394S0250-C6-S03

NEMA 23, 0.00197 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 1.55 A

MLA23A15-0472P0250-C3-S03

NEMA 23, 0.00236 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 1.55 A

MLA23A15-0472P0250-C6-S03

NEMA 23, 0.00236 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 1.55 A

MLA23A15-0472S0250-C3-S03

NEMA 23, 0.00236 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 1.55 A

MLA23A15-0472S0250-C6-S03

NEMA 23, 0.00236 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 1.55 A

MLA23A15-0500P0250-C3-S03

NEMA 23, 0.0025 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 1.55 A

MLA23A15-0500P0250-C6-S03

NEMA 23, 0.0025 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 1.55 A

MLA23A15-0500S0250-C3-S03

NEMA 23, 0.0025 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 1.55 A

MLA23A15-0500S0250-C6-S03

NEMA 23, 0.0025 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 1.55 A

MLA23A15-0750S0250-C3-S03

NEMA 23, 0.00375 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 1.55 A

MLA23A15-0750S0250-C6-S03

NEMA 23, 0.00375 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 1.55 A

MLA23A15-0787P0250-C3-S03

NEMA 23, 0.003935 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 1.55 A

MLA23A15-0787P0250-C6-S03

NEMA 23, 0.003935 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 1.55 A

MLA23A15-0787S0250-C3-S03

NEMA 23, 0.003935 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 1.55 A

MLA23A15-0787S0250-C6-S03

NEMA 23, 0.003935 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 1.55 A

MLA23A15-1000S0250-C3-S03

NEMA 23, 0.005 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 1.55 A

MLA23A15-1000S0250-C6-S03

NEMA 23, 0.005 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 1.55 A

<< first   < prev | 401-450 / 670 ürünler | next >   last >>

back to top