Skip to content Skip to navigation

Stepper Motor Actuators (MLA)

MLA17B15-0079P0250-C2-S02

NEMA 17, 0.000395 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Double Stack, 1.5 A

MLA17B15-0079P0250-C5-S02

NEMA 17, 0.000395 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Double Stack, 1.5 A

MLA17B15-0079S0250-C2-S02

NEMA 17, 0.000395 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Double Stack, 1.5 A

MLA17B15-0079S0250-C5-S02

NEMA 17, 0.000395 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Double Stack, 1.5 A

MLA17B15-0118P0250-C2-S02

NEMA 17, 0.00059 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Double Stack, 1.5 A

MLA17B15-0118P0250-C5-S02

NEMA 17, 0.00059 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Double Stack, 1.5 A

MLA17B15-0118S0250-C2-S02

NEMA 17, 0.00059 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Double Stack, 1.5 A

MLA17B15-0118S0250-C5-S02

NEMA 17, 0.00059 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Double Stack, 1.5 A

MLA17B15-0125P0250-C2-S02

NEMA 17, 0.000625 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Double Stack, 1.5 A

MLA17B15-0125P0250-C5-S02

NEMA 17, 0.000625 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Double Stack, 1.5 A

MLA17B15-0125S0250-C2-S02

NEMA 17, 0.000625 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Double Stack, 1.5 A

MLA17B15-0125S0250-C5-S02

NEMA 17, 0.000625 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Double Stack, 1.5 A

MLA17B15-0157P0250-C2-S02

NEMA 17, 0.000785 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Double Stack, 1.5 A

MLA17B15-0157P0250-C5-S02

NEMA 17, 0.000785 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Double Stack, 1.5 A

MLA17B15-0192P0250-C2-S02

NEMA 17, 0.00096 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Double Stack, 1.5 A

MLA17B15-0192P0250-C5-S02

NEMA 17, 0.00096 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Double Stack, 1.5 A

MLA17B15-0200P0250-C2-S02

NEMA 17, 0.001 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Double Stack, 1.5 A

MLA17B15-0200P0250-C5-S02

NEMA 17, 0.001 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Double Stack, 1.5 A

MLA17B15-0250P0250-C2-S02

NEMA 17, 0.00125 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Double Stack, 1.5 A

MLA17B15-0250P0250-C5-S02

NEMA 17, 0.00125 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Double Stack, 1.5 A

MLA17B15-0250S0250-C2-S02

NEMA 17, 0.00125 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Double Stack, 1.5 A

MLA17B15-0250S0250-C5-S02

NEMA 17, 0.00125 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Double Stack, 1.5 A

MLA17B15-0472P0250-C2-S02

NEMA 17, 0.00236 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Double Stack, 1.5 A

MLA17B15-0472P0250-C5-S02

NEMA 17, 0.00236 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Double Stack, 1.5 A

MLA17B15-0472S0250-C2-S02

NEMA 17, 0.00236 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Double Stack, 1.5 A

MLA17B15-0472S0250-C5-S02

NEMA 17, 0.00236 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Double Stack, 1.5 A

MLA17B15-0500S0250-C2-S02

NEMA 17, 0.0025 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Double Stack, 1.5 A

MLA17B15-0500S0250-C5-S02

NEMA 17, 0.0025 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Double Stack, 1.5 A

MLA17B15-0709S0250-C2-S02

NEMA 17, 0.003545 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Double Stack, 1.5 A

MLA17B15-0709S0250-C5-S02

NEMA 17, 0.003545 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Double Stack, 1.5 A

MLA17B15-0750S0250-C2-S02

NEMA 17, 0.00375 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Double Stack, 1.5 A

MLA17B15-0750S0250-C5-S02

NEMA 17, 0.00375 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Double Stack, 1.5 A

MLA23A15-0050P0250-C3-S03

NEMA 23, 0.00025 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 1.55 A

MLA23A15-0050P0250-C6-S03

NEMA 23, 0.00025 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 1.55 A

MLA23A15-0050S0250-C3-S03

NEMA 23, 0.00025 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 1.55 A

MLA23A15-0050S0250-C6-S03

NEMA 23, 0.00025 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 1.55 A

MLA23A15-0063P0250-C3-S03

NEMA 23, 0.000315 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 1.55 A

MLA23A15-0063P0250-C6-S03

NEMA 23, 0.000315 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 1.55 A

MLA23A15-0063S0250-C3-S03

NEMA 23, 0.000315 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 1.55 A

MLA23A15-0063S0250-C6-S03

NEMA 23, 0.000315 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 1.55 A

MLA23A15-0079P0250-C3-S03

NEMA 23, 0.000395 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 1.55 A

MLA23A15-0079P0250-C6-S03

NEMA 23, 0.000395 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 1.55 A

MLA23A15-0079S0250-C3-S03

NEMA 23, 0.000395 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 1.55 A

MLA23A15-0079S0250-C6-S03

NEMA 23, 0.000395 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 1.55 A

MLA23A15-0083P0250-C3-S03

NEMA 23, 0.000415 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 1.55 A

MLA23A15-0083P0250-C6-S03

NEMA 23, 0.000415 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 1.55 A

MLA23A15-0083S0250-C3-S03

NEMA 23, 0.000415 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 1.55 A

MLA23A15-0083S0250-C6-S03

NEMA 23, 0.000415 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 1.55 A

MLA23A15-0100P0250-C3-S03

NEMA 23, 0.0005 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 1.55 A

MLA23A15-0100P0250-C6-S03

NEMA 23, 0.0005 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 1.55 A

<< first   < prev | 351-400 / 670 ürünler | next >   last >>

back to top