Skip to content Skip to navigation

Stepper Motor Actuators (MLA)

MLA23B19-0167P0250-C3-S03

NEMA 23, 0.000835 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Double Stack, 1.9 A

MLA23B19-0167P0250-C6-S03

NEMA 23, 0.000835 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Double Stack, 1.9 A

MLA23B19-0167S0250-C3-S03

NEMA 23, 0.000835 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Double Stack, 1.9 A

MLA23B19-0167S0250-C6-S03

NEMA 23, 0.000835 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Double Stack, 1.9 A

MLA23B19-0197P0250-C3-S03

NEMA 23, 0.000985 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Double Stack, 1.9 A

MLA23B19-0197P0250-C6-S03

NEMA 23, 0.000985 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Double Stack, 1.9 A

MLA23B19-0197S0250-C3-S03

NEMA 23, 0.000985 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Double Stack, 1.9 A

MLA23B19-0197S0250-C6-S03

NEMA 23, 0.000985 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Double Stack, 1.9 A

MLA23B19-0200P0250-C3-S03

NEMA 23, 0.001 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Double Stack, 1.9 A

MLA23B19-0200P0250-C6-S03

NEMA 23, 0.001 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Double Stack, 1.9 A

MLA23B19-0200S0250-C3-S03

NEMA 23, 0.001 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Double Stack, 1.9 A

MLA23B19-0200S0250-C6-S03

NEMA 23, 0.001 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Double Stack, 1.9 A

MLA23B19-0250P0250-C3-S03

NEMA 23, 0.00125 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Double Stack, 1.9 A

MLA23B19-0250P0250-C6-S03

NEMA 23, 0.00125 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Double Stack, 1.9 A

MLA23B19-0250S0250-C3-S03

NEMA 23, 0.00125 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Double Stack, 1.9 A

MLA23B19-0250S0250-C6-S03

NEMA 23, 0.00125 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Double Stack, 1.9 A

MLA23B19-0300P0250-C3-S03

NEMA 23, 0.0015 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Double Stack, 1.9 A

MLA23B19-0300P0250-C6-S03

NEMA 23, 0.0015 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Double Stack, 1.9 A

MLA23B19-0300S0250-C3-S03

NEMA 23, 0.0015 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Double Stack, 1.9 A

MLA23B19-0300S0250-C6-S03

NEMA 23, 0.0015 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Double Stack, 1.9 A

MLA23B19-0375P0250-C3-S03

NEMA 23, 0.001875 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Double Stack, 1.9 A

MLA23B19-0375P0250-C6-S03

NEMA 23, 0.001875 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Double Stack, 1.9 A

MLA23B19-0375S0250-C3-S03

NEMA 23, 0.001875 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Double Stack, 1.9 A

MLA23B19-0375S0250-C6-S03

NEMA 23, 0.001875 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Double Stack, 1.9 A

MLA23B19-0394P0250-C3-S03

NEMA 23, 0.00197 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Double Stack, 1.9 A

MLA23B19-0394P0250-C6-S03

NEMA 23, 0.00197 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Double Stack, 1.9 A

MLA23B19-0394S0250-C3-S03

NEMA 23, 0.00197 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Double Stack, 1.9 A

MLA23B19-0394S0250-C6-S03

NEMA 23, 0.00197 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Double Stack, 1.9 A

MLA23B19-0472P0250-C3-S03

NEMA 23, 0.00236 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Double Stack, 1.9 A

MLA23B19-0472P0250-C6-S03

NEMA 23, 0.00236 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Double Stack, 1.9 A

MLA23B19-0472S0250-C3-S03

NEMA 23, 0.00236 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Double Stack, 1.9 A

MLA23B19-0472S0250-C6-S03

NEMA 23, 0.00236 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Double Stack, 1.9 A

MLA23B19-0500P0250-C3-S03

NEMA 23, 0.0025 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Double Stack, 1.9 A

MLA23B19-0500P0250-C6-S03

NEMA 23, 0.0025 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Double Stack, 1.9 A

MLA23B19-0500S0250-C3-S03

NEMA 23, 0.0025 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Double Stack, 1.9 A

MLA23B19-0500S0250-C6-S03

NEMA 23, 0.0025 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Double Stack, 1.9 A

MLA23B19-0750S0250-C3-S03

NEMA 23, 0.00375 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Double Stack, 1.9 A

MLA23B19-0750S0250-C6-S03

NEMA 23, 0.00375 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Double Stack, 1.9 A

MLA23B19-0787P0250-C3-S03

NEMA 23, 0.003935 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Double Stack, 1.9 A

MLA23B19-0787P0250-C6-S03

NEMA 23, 0.003935 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Double Stack, 1.9 A

MLA23B19-0787S0250-C3-S03

NEMA 23, 0.003935 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Double Stack, 1.9 A

MLA23B19-0787S0250-C6-S03

NEMA 23, 0.003935 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Double Stack, 1.9 A

MLA23B19-1000S0250-C3-S03

NEMA 23, 0.005 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Double Stack, 1.9 A

MLA23B19-1000S0250-C6-S03

NEMA 23, 0.005 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Double Stack, 1.9 A

MLA23B19-1200S0250-C3-S03

NEMA 23, 0.006 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Double Stack, 1.9 A

MLA23B19-1200S0250-C6-S03

NEMA 23, 0.006 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Double Stack, 1.9 A

MLA23B19-1378S0250-C3-S03

NEMA 23, 0.00689 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Double Stack, 1.9 A

MLA23B19-1378S0250-C6-S03

NEMA 23, 0.00689 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Double Stack, 1.9 A

MLA23B39-0050P0250-C3-S03

NEMA 23, 0.00025 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Double Stack, 3.9 A

MLA23B39-0050P0250-C6-S03

NEMA 23, 0.00025 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Double Stack, 3.9 A

<< first   < prev | 551-600 / 670 ürünler | next >   last >>

back to top