Skip to content Skip to navigation

Stepper Motor Actuators (MLA)

MLA23A30-0375S0250-C3-S03

NEMA 23, 0.001875 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 3 A

MLA23A30-0375S0250-C6-S03

NEMA 23, 0.001875 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 3 A

MLA23A30-0394P0250-C3-S03

NEMA 23, 0.00197 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 3 A

MLA23A30-0394P0250-C6-S03

NEMA 23, 0.00197 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 3 A

MLA23A30-0394S0250-C3-S03

NEMA 23, 0.00197 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 3 A

MLA23A30-0394S0250-C6-S03

NEMA 23, 0.00197 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 3 A

MLA23A30-0472P0250-C3-S03

NEMA 23, 0.00236 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 3 A

MLA23A30-0472P0250-C6-S03

NEMA 23, 0.00236 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 3 A

MLA23A30-0472S0250-C3-S03

NEMA 23, 0.00236 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 3 A

MLA23A30-0472S0250-C6-S03

NEMA 23, 0.00236 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 3 A

MLA23A30-0500P0250-C3-S03

NEMA 23, 0.0025 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 3 A

MLA23A30-0500P0250-C6-S03

NEMA 23, 0.0025 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 3 A

MLA23A30-0500S0250-C3-S03

NEMA 23, 0.0025 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 3 A

MLA23A30-0500S0250-C6-S03

NEMA 23, 0.0025 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 3 A

MLA23A30-0750S0250-C3-S03

NEMA 23, 0.00375 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 3 A

MLA23A30-0750S0250-C6-S03

NEMA 23, 0.00375 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 3 A

MLA23A30-0787P0250-C3-S03

NEMA 23, 0.003935 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 3 A

MLA23A30-0787P0250-C6-S03

NEMA 23, 0.003935 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 3 A

MLA23A30-0787S0250-C3-S03

NEMA 23, 0.003935 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 3 A

MLA23A30-0787S0250-C6-S03

NEMA 23, 0.003935 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 3 A

MLA23A30-1000S0250-C3-S03

NEMA 23, 0.005 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 3 A

MLA23A30-1000S0250-C6-S03

NEMA 23, 0.005 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 3 A

MLA23A30-1200S0250-C3-S03

NEMA 23, 0.006 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 3 A

MLA23A30-1200S0250-C6-S03

NEMA 23, 0.006 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 3 A

MLA23A30-1378S0250-C3-S03

NEMA 23, 0.00689 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 3 A

MLA23A30-1378S0250-C6-S03

NEMA 23, 0.00689 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 3 A

MLA23B19-0050P0250-C3-S03

NEMA 23, 0.00025 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Double Stack, 1.9 A

MLA23B19-0050P0250-C6-S03

NEMA 23, 0.00025 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Double Stack, 1.9 A

MLA23B19-0050S0250-C3-S03

NEMA 23, 0.00025 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Double Stack, 1.9 A

MLA23B19-0050S0250-C6-S03

NEMA 23, 0.00025 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Double Stack, 1.9 A

MLA23B19-0063P0250-C3-S03

NEMA 23, 0.000315 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Double Stack, 1.9 A

MLA23B19-0063P0250-C6-S03

NEMA 23, 0.000315 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Double Stack, 1.9 A

MLA23B19-0063S0250-C3-S03

NEMA 23, 0.000315 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Double Stack, 1.9 A

MLA23B19-0063S0250-C6-S03

NEMA 23, 0.000315 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Double Stack, 1.9 A

MLA23B19-0079P0250-C3-S03

NEMA 23, 0.000395 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Double Stack, 1.9 A

MLA23B19-0079P0250-C6-S03

NEMA 23, 0.000395 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Double Stack, 1.9 A

MLA23B19-0079S0250-C3-S03

NEMA 23, 0.000395 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Double Stack, 1.9 A

MLA23B19-0079S0250-C6-S03

NEMA 23, 0.000395 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Double Stack, 1.9 A

MLA23B19-0083P0250-C3-S03

NEMA 23, 0.000415 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Double Stack, 1.9 A

MLA23B19-0083P0250-C6-S03

NEMA 23, 0.000415 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Double Stack, 1.9 A

MLA23B19-0083S0250-C3-S03

NEMA 23, 0.000415 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Double Stack, 1.9 A

MLA23B19-0083S0250-C6-S03

NEMA 23, 0.000415 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Double Stack, 1.9 A

MLA23B19-0100P0250-C3-S03

NEMA 23, 0.0005 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Double Stack, 1.9 A

MLA23B19-0100P0250-C6-S03

NEMA 23, 0.0005 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Double Stack, 1.9 A

MLA23B19-0100S0250-C3-S03

NEMA 23, 0.0005 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Double Stack, 1.9 A

MLA23B19-0100S0250-C6-S03

NEMA 23, 0.0005 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Double Stack, 1.9 A

MLA23B19-0125P0250-C3-S03

NEMA 23, 0.000625 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Double Stack, 1.9 A

MLA23B19-0125P0250-C6-S03

NEMA 23, 0.000625 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Double Stack, 1.9 A

MLA23B19-0125S0250-C3-S03

NEMA 23, 0.000625 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Double Stack, 1.9 A

MLA23B19-0125S0250-C6-S03

NEMA 23, 0.000625 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Double Stack, 1.9 A

<< first   < prev | 501-550 / 670 ürünler | next >   last >>

back to top