Skip to content Skip to navigation

Stepper Motor Actuators (MLA)

MLA23A15-1200S0250-C3-S03

NEMA 23, 0.006 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 1.55 A

MLA23A15-1200S0250-C6-S03

NEMA 23, 0.006 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 1.55 A

MLA23A15-1378S0250-C3-S03

NEMA 23, 0.00689 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 1.55 A

MLA23A15-1378S0250-C6-S03

NEMA 23, 0.00689 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 1.55 A

MLA23A30-0050P0250-C3-S03

NEMA 23, 0.00025 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 3 A

MLA23A30-0050P0250-C6-S03

NEMA 23, 0.00025 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 3 A

MLA23A30-0050S0250-C3-S03

NEMA 23, 0.00025 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 3 A

MLA23A30-0050S0250-C6-S03

NEMA 23, 0.00025 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 3 A

MLA23A30-0063P0250-C3-S03

NEMA 23, 0.000315 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 3 A

MLA23A30-0063P0250-C6-S03

NEMA 23, 0.000315 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 3 A

MLA23A30-0063S0250-C3-S03

NEMA 23, 0.000315 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 3 A

MLA23A30-0063S0250-C6-S03

NEMA 23, 0.000315 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 3 A

MLA23A30-0079P0250-C3-S03

NEMA 23, 0.000395 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 3 A

MLA23A30-0079P0250-C6-S03

NEMA 23, 0.000395 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 3 A

MLA23A30-0079S0250-C3-S03

NEMA 23, 0.000395 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 3 A

MLA23A30-0079S0250-C6-S03

NEMA 23, 0.000395 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 3 A

MLA23A30-0083P0250-C3-S03

NEMA 23, 0.000415 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 3 A

MLA23A30-0083P0250-C6-S03

NEMA 23, 0.000415 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 3 A

MLA23A30-0083S0250-C3-S03

NEMA 23, 0.000415 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 3 A

MLA23A30-0083S0250-C6-S03

NEMA 23, 0.000415 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 3 A

MLA23A30-0100P0250-C3-S03

NEMA 23, 0.0005 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 3 A

MLA23A30-0100P0250-C6-S03

NEMA 23, 0.0005 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 3 A

MLA23A30-0100S0250-C3-S03

NEMA 23, 0.0005 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 3 A

MLA23A30-0100S0250-C6-S03

NEMA 23, 0.0005 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 3 A

MLA23A30-0125P0250-C3-S03

NEMA 23, 0.000625 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 3 A

MLA23A30-0125P0250-C6-S03

NEMA 23, 0.000625 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 3 A

MLA23A30-0125S0250-C3-S03

NEMA 23, 0.000625 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 3 A

MLA23A30-0125S0250-C6-S03

NEMA 23, 0.000625 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 3 A

MLA23A30-0167P0250-C3-S03

NEMA 23, 0.000835 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 3 A

MLA23A30-0167P0250-C6-S03

NEMA 23, 0.000835 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 3 A

MLA23A30-0167S0250-C3-S03

NEMA 23, 0.000835 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 3 A

MLA23A30-0167S0250-C6-S03

NEMA 23, 0.000835 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 3 A

MLA23A30-0197P0250-C3-S03

NEMA 23, 0.000985 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 3 A

MLA23A30-0197P0250-C6-S03

NEMA 23, 0.000985 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 3 A

MLA23A30-0197S0250-C3-S03

NEMA 23, 0.000985 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 3 A

MLA23A30-0197S0250-C6-S03

NEMA 23, 0.000985 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 3 A

MLA23A30-0200P0250-C3-S03

NEMA 23, 0.001 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 3 A

MLA23A30-0200P0250-C6-S03

NEMA 23, 0.001 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 3 A

MLA23A30-0200S0250-C3-S03

NEMA 23, 0.001 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 3 A

MLA23A30-0200S0250-C6-S03

NEMA 23, 0.001 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 3 A

MLA23A30-0250P0250-C3-S03

NEMA 23, 0.00125 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 3 A

MLA23A30-0250P0250-C6-S03

NEMA 23, 0.00125 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 3 A

MLA23A30-0250S0250-C3-S03

NEMA 23, 0.00125 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 3 A

MLA23A30-0250S0250-C6-S03

NEMA 23, 0.00125 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 3 A

MLA23A30-0300P0250-C3-S03

NEMA 23, 0.0015 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 3 A

MLA23A30-0300P0250-C6-S03

NEMA 23, 0.0015 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 3 A

MLA23A30-0300S0250-C3-S03

NEMA 23, 0.0015 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 3 A

MLA23A30-0300S0250-C6-S03

NEMA 23, 0.0015 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 3 A

MLA23A30-0375P0250-C3-S03

NEMA 23, 0.001875 in Travel/Step, 2.5 in Stroke, 1/4-20 x 0.500 in Male Thread, Single Stack, 3 A

MLA23A30-0375P0250-C6-S03

NEMA 23, 0.001875 in Travel/Step, 2.5 in Stroke, M6x1.0 x 12.70 mm Male Thread, Single Stack, 3 A

<< first   < prev | 451-500 / 670 ürünler | next >   last >>

back to top