XR64OPN - Eski Ürün

제품 XR64OPN 은(는) 이제 구식입니다.

XR64OPN
XR64OPN

Linear Bearing, Ball Bushing only, Extra Rigid, 4 in, Open, Not Self-aligning, Adjustable, Obsolete


  • The Extra Rigid XR Ball Bushing bearing is designed to maximize load carrying capacity while minimizing deflection.
  • For use with XL class Shafting.

측정

dimensions
측정 항목
[d] Shaft, Nominal Diameter4 in

명세서

명세서
Adjustable/Not AdjustableAdjustable 
Closed/OpenOpen 
MaterialSteel; Plastic 
Number of Ball Circuits
Self AlignmentNot Self-aligning 
Temperature Max185 °F
UPC Number662486275671 
Use with shafting ClassClass XL 
Weight9.3 lb

성능

performance graphic
performance graphic
performance graphic

견적 내기

* 저희가 최선으로 고객을 지원할 수 있도록 아래 정보를 입력해 주십시오:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?