PC40PA197B05-0075PF1

PC40PA197B05-0075PF1
PC Series Precision Linear Actuators

PC Series, 55 x 55 mm Profile, Dynamic Load: 6000 N, Max Usable Stroke: 65 mm, Parallel Style, 1:1 Belt Gear in standard, Front Mounting Plate

리드 타임:  5 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.
$2126.39 각 제품 Costs associated with shipping, packaging, and import taxes/duty not included.
Max Stroke Length:

Min: 120 mm  Max: 1200 mm  Tolerance +/- 1 mm

*See CAD model for cylinder mounting.


  • Compact, robust and reliable
  • Single point lubrication
  • IP65 as standard
  • Smooth exterior profile

측정

측정
크기
Smax 75 mm (2.953 in)
Max Usable Stroke 65 mm (2.559 in)
Srm Motor Mount Not Defined Yet
Hrm Motor Mount Not Defined Yet
Ltot 232.00 mm (9.134 in)
BC Motor Mount Not Defined Yet
D Motor Mount Not Defined Yet
A1 Grease port
A5 Side of cover tube for mounting of sensors