K2EP1.2G10-24V-BR-04R90 - Eski Ürün

제품 K2EP1.2G10-24V-BR-04R90 은(는) 이제 구식입니다. 추가 질문이 있다면 당사에 문의하십시오.

Review our current product offering through our Linear Actuator Product Selector.

K2EP1.2G10-24V-BR-04R90
K2EP1.2G10-24V-BR-04R90

Actuator, B-Track, 24 Vdc, 600 lbf, 4 in, Connector, Rear adapter at 90°


  • Protective coatings and O-ring seals throughout.
  • Hybrid Acme style nut and screw design, no brake needed.
  • Ball detent over load clutch.
  • Thermal overload incorporated into the motor.
  • Heavy wall construction
  • Heat treated gears

측정

dimensions
측정 항목
[A]10.32 in
[S]4 in

명세서

명세서
Adapter PositionRear adapter at 90° 
Anti-rotationNo 
Brakeno (self Locking) 
ConnectionConnector 
Connector TypePackard Electric 56 series 2984883 with terminal 2962987 
IP RatingIP65/IP69K 
MaterialCopper; Steel; Zinc; Aluminum; Plastic 
Screw TypeAcme 
Temperature Max150 °F
Temperature Min-20 °F
UPC Number889208845626 
Voltage24 Vdc 
Weight11 lb

성능

공연
Duty Cyle25 %
Load, Dynamic600 lbf
Load, Static, Max3000 lbf

견적 내기

* 저희가 최선으로 고객을 지원할 수 있도록 아래 정보를 입력해 주십시오:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?