HC05000025

HC05000025
HC05000025

Precision Ball, 1/2 in Diameter, Chrome Steel 52100, Grade 25, MS19059-2422

Lead Time:  3 Days  

  • vacuum-degassed AISI E52100 chrome steel
  • Hardness: "Rockwell "C" 60 to 67
  • Tensile Strength . . . . . . . . . . . . . . . . . . . . . 325,000 psi
  • Yield Strength . . . . . . . . . . . . . . . . . . . . . . . 295,000 psi
  • Elongation in two inches . . . . . . . . . . . . . . . . 5%
  • Reduction in area . . . . . . . . . . . . . . . . . . . . 8%
  • Modulus of Elasticity . . . . . . . . . . . . . . . . . . 29,500,000 psi
  • Density . . . . . . . . . . . . . . . . . . . . . . . . . . .283 lb./cubic inch

측정

측정 항목
Ball Size1/2 in 

명세서

명세서
Box Quantity600 
Grade25 
MaterialChrome Steel 52100 
MS numberMS19059-2422 
Weight18.5 lb

견적 내기

* 저희가 최선으로 고객을 지원할 수 있도록 아래 정보를 입력해 주십시오:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?