89022040

89022040
89022040

ADAPTER-KONSOLE KON-3 6310 / 60X9


  • Adapter support for side mounting a flanged ball or lead screw screw nut.
  • Hole pattern Thomson NEFF standard

측정

dimensions
측정 항목
[A1]152 mm
[A2]87.5 mm
[B1]130 mm
[B2]101 mm
[C1]88 mm
[C2]64 mm
[C4]M16x30 
[D1]85 mm
[D4]105 mm
[TH]M10x16 

명세서

명세서
Model CodeKON-3 6310 / 60X9 
Temperature Max300 °F

견적 내기

* 저희가 최선으로 고객을 지원할 수 있도록 아래 정보를 입력해 주십시오:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?