532HS55 - Eski Ürün

제품 532HS55 은(는) 이제 구식입니다.

532HS55
532HS55

Profile Rail, Rail Plug, 500 Series Roller Accessory, (25 pcs), Size: 55 mm, Stainless Steel, Obsolete


  • For use with Type A rails

측정

명세서

명세서
Ball/RollerRoller 
Carriage/Rail/AssemblyAccessory 
MaterialStainless Steel 
Rail Size (nominal)55 mm
Temperature Max80 °C
Temperature Min-40 °C
UPC Number662486733119 
Weight0.019 kg

견적 내기

* 저희가 최선으로 고객을 지원할 수 있도록 아래 정보를 입력해 주십시오:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?