532CC65

532CC65
532CC65

Profile Rail, Bellow Clips, 500 Series Roller Accessory, Carriage, Size: 65 mm, Steel

each Costs associated with shipping, packaging, and import taxes/duty not included.

측정

dimensions

명세서

명세서
Ball/RollerRoller 
Carriage/Rail/AssemblyAccessory 
MaterialSteel 
Rail Size (nominal)65 mm
Temperature Max80 °C
Temperature Min-40 °C
UPC Number662486732815 
Weight0.1 kg

견적 내기

* 저희가 최선으로 고객을 지원할 수 있도록 아래 정보를 입력해 주십시오:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?