512P35B1NZVES1

512P35B1NZVES1
512P35B1NZVES1

Profile Rail, 500 Series Roller Carriage, Size: 35 mm, Precision Grade, B Style, 1 - Approximately 0.03 C Preload, Steel, ES1 - 6mm Dowel Hole - Slip Fit, Oil Reservoir, Metal Scraper, Additional Viton Wiper Option

each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Smooth, quiet movement through patented insert molded recirculation paths and optimized geometries.
  • Simple installation and greater accuracy with joint-free rails up to 6 meters.

측정

dimensions
측정 항목
[A] Assembly Height48 mm
[A] Tolerance±20 μm 
[B]100 mm
[B2]33 mm
[F]8.5 mm
[F3]15 mm
[G]12 mm
[G1]10 mm
[J]40 mm
[L] Carriage Length136 mm
[L1]62 mm
[L2]52 mm
[L3]103 mm
[M1]7 mm
[N]82 mm
[O]8 mm
[P]23 mm
[S2]M10 
Roller Diameter4.5 mm 

명세서

명세서
Ball/RollerRoller 
Carriage/Rail/AssemblyCarriage 
GradePrecision 
MaterialSteel 
Option (ES/DH)ES1 - 6mm Dowel Hole - Slip Fit 
Option (ExtendedNZV 
Options ExtendedOil Reservoir, Metal Scraper, Additional Viton Wiper 
Preload1 - Approximately 0.03 C 
Rail Size (nominal)35 mm
Style NameB - Standard Long Block 
Temperature Max80 °C
Temperature Min-40 °C
UPC Number662486765578 
Weight2.2 kg

성능

performance graphic
performance graphic
공연
100 km Dynamic [Mx] Roll Moment1537 Nm
100 km Dynamic [My] Pitch Moment1232 Nm
100 km Dynamic [Mz] Yaw Moment1232 Nm
100 km Dynamic Load Rating71500 N
50 km Dynamic [Mx] Roll Moment1891 Nm
50 km Dynamic [My] Pitch Moment1515 Nm
50 km Dynamic [Mz] Yaw Moment1515 Nm
50 km Dynamic Load Rating87900 N
Maximum Acceleration50 m/s²
Maximum Velocity3 m/s
Static [Mx] Roll Moment2762 Nm
Static [My] Pitch Moment2214 Nm
Static [Mz] Yaw Moment2214 Nm
Static Load Rating128500 N

견적 내기

* 저희가 최선으로 고객을 지원할 수 있도록 아래 정보를 입력해 주십시오:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?