Electrak HD Linear Actuators
Electrak® HD – Superior Performance
The Electrak HD sets the bar for the electric linear actuator platform. Onboard electronics can eliminate the need for standalone controls, higher power (up to 16 kN) opens up a wider range of hydraulic applications to electric conversion, and it meets the most extreme environmental acceptance tests.
Get Started
It’s easy to make the change to the Electrak HD. Fill out our quick get started questionnaire and get a fast follow-up call from a Thomson applications engineer. All we need is some basic information about your project and we’ll work together to optimize your linear motion application.
Smart Onboard Electronics
Thomson’s Electrak Modular Control System (EMCS) is built into every HD actuator and serves as the foundation for the best onboard controls currently available on the market including, optional, J1939 CAN bus...
Unrivaled Environmental Protection
Electrak HD is tested to meet and exceed the toughest OEM mechanical and electronic component acceptance tests in the market today.IP69K (static), IP67 (static) and IP66 (dynamic) ratings prove Electrak HD can withstand the harshest environments...