Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Thomson's T-Series is a lightweight,
flexible and forgiving alternative to all-steel profile rails. This high-quality product is made from aircraft aluminum alloy with hardened
steel load bearing plates and ball paths, and is an ideal choice for
applications requiring reduced weight inertia.
Consider in applications where weight or inertia of the assembly is a concern.
T-Series features:
Double-faced ball track design
Aluminum rail and carriage with hardened steel ball path inserts
Proprietary U-channel design accommodates misalignment from machine bases or installation errors
Sizes (mm):
20
25
35
Four carriage styles available.
A - Standard
E - Narrow
F - Narrow High
G - Standard short hole spacing
Rail - Bolt from the top
Sold as assemblies only. Carriages are matched to rails during assembly
Balls are not retained if carriage is removed from rail
Options
A - Armoloy
LDS - Low Drag Seal
S - Special Option
T-Series features:
Double-faced ball track design
Aluminum rail and carriage with hardened steel ball path inserts
Proprietary U-channel design accommodates misalignment from machine bases or installation errors
Sizes (mm):
20
25
35
Four carriage styles available.
A - Standard
E - Narrow
F - Narrow High
G - Standard short hole spacing
Rail - Bolt from the top
Sold as assemblies only. Carriages are matched to rails during assembly
Balls are not retained if carriage is removed from rail
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].