MLA08A05-0400S0050-E4-S01 - Product Superseded

Product MLA08A05-0400S0050-E4-S01 is now a superseded item. We suggest replacing with item MLAX8A05-0400S0050-E4-S01{{EncoderOption}}. Contact us with any further questions.

MLA08A05-0400S0050-E4-S01
Motorized Lead Screw Actuator

Actuator, NEMA 08, Single stack, 0.500 Amp, 0.500 in stroke, in x 0.400 standard accuracy, E4 end mounting

Lead Time:  3 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.
Stroke Length:

Min: 0.25 in  Max: 1.5 in  

Configure Encoder

  • A hybrid stepper motor and a fully housed precision lead screw in one compact envelope.
  • Our actuator configuration includes anti-rotation as standard with every product, eliminating the need for external solutions.
  • Actuator configurations are able to withstand some radial and moment loading due to the bushing design included inside the assembly.

Dimensions

Dimensions Dimensions Dimensions Dimensions Dimensions
Dimension Value
S Stroke 12.70 mm (0.50 in)
L 32.00 mm (1.26 in)
Lm 29.46 mm (1.160 in)
L2F 7.01 mm (0.28 in)
tF 5.99 mm (0.24 in)
TF 9.00 mm (0.35 in)
WF 8.00 mm (0.31 in)
THDF Thread X Depth M3X0.5 X 5.99

Specifications

Specification Value
Motor Frame Size NEMA 08
Motor Stack Size Single
Motor Body Length 29 mm / 1.16 in
Motor Current Rating 0.50 amps
Recommended Drive Current 0.71 amps
Connector Type JST S6B-ZR(LF)(SN)
Holding Torque 0.01 N·m / 1.84 ozf·in
Step Angle 1.8°
Voltage Per Phase 4.50 V
Resistance 9.00 Ω
Inductance 2 mH
Power Draw 2.3 W
Rotor Inertia 0.04 g/cm² / 0.01 oz/in²
Dielectric Strength 500 VAC for 1 minute
Insulation Resistance 100 Mohm @ 500 VDC
Magnet Wire Insulation Class B 266 F
Motor Weight 0.06 kg / 0.13 lbs
Axial Preload 44.48 N / 10.00 lbf
Lead Screw Part Number SRA8-1820
Lead Screw Diameter 4.76 mm / 0.188 in
Linear Travel per Revolution 10.16 mm / 0.400 in
Linear Travel Per Step 0.0508 mm / 0.00200 in
Thread Direction RH
Stroke Length 12.70 mm / 0.50 in
Accuracy Grade Standard
Lead Accuracy 258 µm/300mm / 0.01 in/ft
Lead Screw Straightness 129 µm/300mm / 0.005 in/ft
Lead Screw Material 300 Series Stainless Steel
End Mounting E4 = M3x0.5 female thread
Nut Part Number 08CN-01
Ambient Temperature Max 50 °C / 122 °F
Ambient Temperature Min -20 °C / -4 °F
Storage Temperature Max 50 °C / 122 °F
Storage Temperature Min -20 °C / -4 °F
Encoder Part Number None

Performance

Performance
Performance
Performance Value
Max Dynamic Load @ 12v 2.2 N / 0.5 lbf
Max Dynamic Load @ 24v 2.2 N / 0.5 lbf
Max Dynamic Load @ 40v 2.2 N / 0.5 lbf
Dynamic Load at Max Speed @ 12v 2.2 N / 0.5 lbf @ 84.58 mm/s / 3.33 in/s
Dynamic Load at Max Speed @ 24v 2.2 N / 0.5 lbf @ 84.58 mm/s / 3.33 in/s
Dynamic Load at Max Speed @ 40v 2.2 N / 0.5 lbf @ 84.58 mm/s / 3.33 in/s
Recommended Max Axial Load 44 N / 10 lbf
Max Side Load 10% of Axial Load
Max Case Temperature 60 °C / 140 °F
Operating Temperature Max 52 °C / 125 F
Operating Temperature Min -9 °C / 15 F

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?