CTL-SPR6208SL-SB-10IN

CTL-SPR6208SL-SB-10IN
Lead Screw Assembly

Precision Accuracy, 0.625 in x 0.125 in Lead Screw, Left Hand Thread Direction, 10in in, No Coating SB, Standard Backlash, Lead Nut, Acetal, 100 lbf Max Dynamic Load

Lead Time:  3 Days Lead times may increase with higher quantities. Lead time displayed in business days.
$97.28 each Costs associated with shipping, packaging, and import taxes/duty not included.
Cut to Length:

Min: 1.0 in  Max: 72.0 in  To the nearest 1 in/25.4 mm


  • The classic Supernut is now available with metric mounting thread.
  • Offered with our metric screw line sizes 10mm through 24mm.
Click here to optimize your design with a custom lead screw and nut solution.

Dimensions

Dimensions
Dimension Value
d 15.9 mm (0.63 in)
L 254.0 mm (10.00 in)
Root Diameter 13.2 mm (0.52 in)
A 25.4 mm (1.00 in)
B Max 25.4 mm (1.00 in)
C 9.5 mm (0.38 in)
TH M22 x 1.5

Specifications

Specification Value
Screw Part Number SPR6208SL
Screw Thread Form Acme
Screw Diameter 15.88 mm (0.625 in)
Lead 3.18 mm (0.125 in)
Thread Direction Left Hand
Lead Accuracy 77.4194 µm/300mm (0.0030 in/ft)
Screw Straightness 129 µm/300mm (0.005 in/ft)
Screw Material 300 Stainless Steel
Screw Coating No Coating
Nut Part Number SB6208L
Nut Mounting Style Threaded
Nut Material Acetal
Max Axial Backlash 0.254 mm (0.0100 in)
Drag Torque Free Wheeling
Efficiency 40%
Max Temperature 82.2 °C (180 °F)

Performance

Performance
Performance
Performance
Performance Value
Max Dynamic Load 444.8 N (100.0 lbf)

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?