8103-448-015 - Product Superseded

Product 8103-448-015 is now a superseded item. We suggest replacing with item SBN7502.

8103-448-015
8103-448-015

Ball Nut Only, MAR Legacy Style, R-0308, 0.375 in X 0.125 in, Non-Preloaded, RH, Steel


  • Nut Only, Screw Sold Separately
  • Nut for Use on Thomson Rolled Screws

Dimensions

dimensions
DimensionValue
[A]1.89 in
[B]0.317 in
[C]0.786 in
[D]0.915 in
[E]0.468 in
[F]0.55 in
[TH]11/16-24 UNEF-2A 
Ball Bearing Diameter0.078 in
Diameter, Nominal Screw0.375 in
travel per shaft rev0.125 in

Specifications

SpecificationsValue
Ball Bearing Quantity108 
FlangeSold Seperately 
MaterialSteel 
Model CodeR-0308 
Number of Circuits
PreloadNon-Preloaded 
Return StylePickup Finger 
Temperature Max300 °F
Thread DirectionRH 
Weight0.25 lb

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Maximum Acceleration5 m/s²

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?