511P35A1

511P35A1

500 Series Ball Carriage, 35mm, Standard, Precision, Approximately 0.03 C, Preload,

Lead Time:  Contact Factory Lead times may increase with higher quantities. Lead time displayed in business days.
$370.15 each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Straight rails through advanced grinding technologies
  • Simple installation and greater accuracy with joint-free rails up to 6 meters
  • Smooth, quiet movement through patented insert molded recirculation paths and optimized geometries
  • Extended lubrication life as a result of grease pockets built into the recirculation path
  • Multiple carriage styles and sizes available
  • On site field modifiable modular seals
  • Rail and carriage options from stock for short delivery
  • Customization with expanded accessory offering
  • Replaces Thomson AccuGlide

Dimensions

Dimensions
Dimension Value
[A] 48.0 mm
[B] 100.0 mm (+0.00 / -0.40)
[B2] 33.0 mm
[F] 8.5 mm
[F3] 15.0 mm
[G] 12.0 mm
[G1] 12.0 mm
[J] 41.0 mm
[L] 111.6 mm
[L1] 62.0 mm
[L2] 52.0 mm
[L3] 79.6 mm
[M1] 7.0 mm
[N] 82.0 mm
[O] 8.0 mm
[P] 14.0 mm
[S1] M8
[S2] M10

Specifications

Specification Value
Ball/Roller Ball
Carriage/Rail/Assembly Carriage
Carriage A - Standard
Size 35
Accuracy Class Precision
Material Steel Alloy
Preload Approximately 0.03 C
Temperature Max 80 °C (176 °F)
Temperature Min -40 °C (-40 °F)
Weight 1.800 kg (3.968 lbs)
Install Manual Link https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf

Performance

Performance
Performance
Performance Value
100 km Dynamic [Mx] Roll Moment 718 N·m (530 lbf·ft)
100 km Dynamic [My] Pitch Moment 574 N·m (423 lbf·ft)
100 km Dynamic [Mz] Yaw Moment 574 N·m (423 lbf·ft)
100 km Dynamic Load Rating 38,700 N (8,700 lbf)
50 km Dynamic [Mx] Roll Moment 905 N·m (667 lbf·ft)
50 km Dynamic [My] Pitch Moment 723 N·m (533 lbf·ft)
50 km Dynamic [Mz] Yaw Moment 723 N·m (533 lbf·ft)
50 km Dynamic Load Rating 48,759 N (10,961 lbf)
Maximum Acceleration 100 m/s² (328 ft/s²)
Maximum Velocity 5 m/s (16 ft/s)
Static [Mx] Roll Moment 1,566 N·m (1,155 lbf·ft)
Static [My] Pitch Moment 1,252 N·m (923 lbf·ft)
Static [Mz] Yaw Moment 1,252 N·m (923 lbf·ft)
Static Load Rating 84,400 N (18,974 lbf)

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?