40 TCM CPPE CTL 6000.000 - Product Obsolete

Product 40 TCM CPPE CTL 6000.000 is now an obsolete item. Contact us with any further questions.

40 TCM CPPE CTL 6000.000
T-Case

, T-Case Metric, 40 mm Diameter, Chrome Plated Plain Ends60 Rockwell C Min.

Lead Time:  Next Day Lead times may increase with higher quantities. Lead time displayed in business days.
Cut to Length:

Min: 1000.0 mm  Max: 6000.0 mm  Tolerance +/- 0.8 mm


  • Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports.

Dimensions

Dimensions
Dimension Value
[dia] 40.0000
[ToleranceValues] 0 / -16 µm

Specifications

Specification Value
Shaft Type None
Material, Shaft Chrome Plated Plain Ends
Surface Finish 0.25 Ra µm
Hardness 60 Rockwell C Min.
Length 6,000.0 mm / 236.2 in
Diameter 40 mm / 1.575 in
Weight 59.400 kg/m / 429.641 lbs/ft
Taper 0.0030 mm / 0.0001 in

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?