190-9134 - Product Obsolete

Product 190-9134 is now an obsolete item.

No similar replacement. Customer must redesign to fit another product.

190-9134
Ball Screw

Ball Screw, 2.000 in X 1.000 in, Thread Direction: Right Hand, ±0.004 in/ft, Number Of Starts: 2

Cut to Length:

Min: 1.0 in  Max: 288.0 in  To the nearest .001 in


  • For custom machined screws, please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
  • Screw only, No Ball nut
  • Machined screws can be ordered with Ball Nuts and Support Bearings under the Ball Screw/Nut Assembly section, here.
  • *See Related Products for compatible ball nut options

Dimensions

Dimensions
Dimension Value
D1 51.94 mm (2.045 in)
D2 43.76 mm (1.723 in)
D3 45.00 mm (1.772 in)

Specifications

Specification Value
Diameter 2.000 in
Root Diameter 43.688 mm (1.720 in)
Lead 1.000 in
Threaded Screw Length 288.000 in
Lead Accuracy 0.004 in/ft
Number Of Starts 2
Material Alloy Steel
End Journal Bearing Size 40 mm
Thread Type Rolled
Total Weight 9.80 lbs/ft

Performance

Performance
Performance

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?