Skip to content Skip to navigation
1Dx Side Mount RoundRail Linear Guide System

1Dx Side Mount RoundRail Linear Guide System

 The 1Dx Side Mount (Industry Standard Inch) RoundRail Linear Guide features the new patented Super Smart Ball Bushing® bearings with up to 216X the life or 6X the load capacity of conventional bearings.  The RoundRail Advantage, the inherent self-aligning-in-all-directions design, allows for ultra smooth travel when mounted on wider toleranced prepared surfaces.

The 1Dx Linear Guide comes in three versions:

1DA Single Side Mount (two single or one twin pillow block)
1DB Double Side Mount (two twin or four pillow blocks)
1DC Double Side Mount (w/ table, two twin or four pillow blocks)

Overview

1Dx Highlights

  • Available in 1/2, 3/4, and 1 inch diameters
  • Continuously supported design increases rigidity, provides for unlimited linear guide travel lengths
  • Versatile Side Support Rail assembly geometry for optimizing mounting ability
  • Side Mount design provides an increase in pull-off load capacity
1DA Single Side Mount

1DA Single Side Mount

  • 2 - Super Smart Ball Bushing modified open type pillow blocks or
  • 1 - Super Smart Ball Bushing modified open type twin pillow block
  • 1 - 60 Case LinearRace® shaft Side Mounted Support Rail Assembly
 
1DB Double Side Mount

1DB Double Side Mount

  • 4 - Super Smart Ball Bushing modified open type pillw blocks or
  • 2 - Super Smart Ball Bushing modified open type twin pillow blocks
  • 2 - 60 Case LinearRace shaft Side Mounted Support Rail Assemblies
1DC Double Side Mount w/ table top

1DC Double Side Mount with table top

  • 4 - Super Smart Ball Bushing modified open type pillow blocks or
  • 2 - Super Smart Ball bushing modified open type twin pillow blocks
  • 2 - 60 Case LinearRace shaft Side Mounted Support Rail Assemblies
  • 1 - Mounting table with work piece attachment holes
back to top