Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
Thomson WhisperTrak models are the quietest additions to our well-known electric linear actuator family. This actuator range sets a standard for medical, personal mobility, material handling, marine and structural automation applications. It is small, quiet, washdown-proof and created from the accumulated knowledge that Thomson has gathered from being the actuator industry leader for more than 50 years.
Watch Video: Thomson Smart Actuators: Designing Smart Machines with Smart Tools.
Wxx02 (2000 N (450lbs) Version) | Wxx04 (4000 N (900 lbs) Version) | |||||
---|---|---|---|---|---|---|
Voltage | ||||||
Input voltage [VDC] | 12 | 24 | 12 | 24 | ||
Load | ||||||
Static load (Fx), maximum [N (lbs)] | 2000 (450) | 4000 (900) | ||||
Dynamic load (Fx), maximum [N (lbs)] | 2000 (450) | 4000 (900) | ||||
Stroke | ||||||
Stroke lengths, standard [cm (inch)] | 10 (3.94), 20 (7.87), 30 (11.81), 40 (15.75), 50 (19.69) | |||||
Speed | ||||||
Speed version | 58A | 54A | 58A | 54A | 58A | 58A |
Speed, no load [mm/s (inch/s)] | 5.8 (0.23) | 11.0 (0.43) | 5.8 (0.23) | 11.0 (0.43) | 5.8 (0.23) | 5.8 (0.23) |
Speed, rated load [mm/s (inch/s)] | 4.0 (0.16) | 8.0 (0.31) | 4.0 (0.16) | 8.0 (0.31) | 4.0 (0.16) | 4.0 (0.16) |
Current | ||||||
Current draw @ rated max. load [A] | 4.5 | 9.0 | 2.2 | 4.5 | 9.0 | 4.5 |
Current draw @ stall/in-rush [A] | 14.0 | 21.0 | 8.0 | 11.0 | 21.0 | 11.0 |
General Data | ||||||
End play, maximum [mm (inch)] | 0.5 (0.020) | |||||
Operating temperature limits [°C (°F)] | -25 to +40 (-13 to +104) (1) | |||||
Duty cycle, maximum [%] | 10 | |||||
On-time, maximum [s] | 180 | 90 | 180 | 90 | 90 | 90 |
Life, average [cycles] | 10,000 | |||||
Sound level [dBa] | < 45 | |||||
Lead screw type | acme | |||||
Protection class | IP67 | |||||
Anti rotation mechanism(2) | yes | |||||
Analog feedback output signal voltage [VDC] | 0.5 - 4.5 | |||||
Analog feedback output signal linearity [%] | 0.5 | |||||
Digital feedback input voltage [VDC] | 3.8 - 24 | |||||
Digital feedback output resolution [pulses/mm] | 10 | 5 | 10 | 5 | 10 | 10 |
Compliances | IEC 60601-1, CSA C22.2, AAMI ES60601-1 (3) | |||||
Options | ||||||
|
||||||
1) Thrust is reduced at lower temperatures for 2000 N (450 lbs) high speed (54A) and 4000 N (900 lbs) units with ELS + low level switching (option E). |
WhisperTrak Electric Linear Actuators Installation | 498 KB | |
WhisperTrak Electric Linear Actuators Installation Manual | 498 KB |
WhisperTrak Electric Linear Actuators | 874 KB | |
WhisperTrak Electric Linear Actuators | 877 KB | |
WhisperTrak Electric Linear Actuators | 875 KB | |
Smart Actuation | 2298 KB | |
Smart Actuation | 3497 KB | |
Smart Actuation | 2292 KB |
Linear Actuators | 9795 KB | |
Linear Actuators | 9799 KB | |
Linear Actuators | 5661 KB |
To download the models below, you will need to sign in.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].