LM80 Rodless Linear Actuators
Thomson's LM80 Rodless actuators are uniquely designed for quiet operation and suitable for indoor domestic and medical environments. With easy installation by means of a T-slot design throughout its travel, this actuator incorporates a DC motor and gearbox assembly providing movement to the carriage using either a ball or lead screw drive. It consists of an extruded anodized aluminum profile and is available in both vertical and horizontal models.