Electrak Pro Actuators

New! from Thomson
Thomson introduces Electrak® Pro Series, its newest line of linear actuators. This family stands alone when it comes to the toughest and most demanding applications. When space is scarce, where dust, dirt, and water are abundant and when solid, reliable and maintenance-free operation is a must - Electrak Pro is the answer.
Help Me Choose, Thomson's product selection tool, can help you select the model that best fits your application needs. Click the link above to pre-select the Electrak DC family and then select the Electrak Pro option to view specific models. Click the banner on the right menu to configure any linear actuator system.
| Performance Specifications | Acme Screw | Ball Screw |
|---|---|---|
| Input Voltages (VDC) | 12, 24 | |
| Max Stroke Length: mm (in) | 300 (12.0) | |
| Max Dynamic Load: N (lbf) | 3375 (750) | 9000 (2000) |
| Max Static Load: N (lbf) | 6750 (1500) | 18000 (4000) |
| Max No-Load Speed: mm/s (in/s) | 50 (2.0) | 50 (2.0) |
| Max Full-Load Speed: mm/s (in/s) | 43 (1.7) | 38 (1.5) |
| Full load duty cycle @ 20 ºC (70 ºF) | 25% | |
| Operating temperature: ºC | -40 to +85 | |
| Protection Class: Standard (optional) | IP66 (IP67) | |
| Compatible Controls | Varies per model Use our Product Selector for proper selection | |
Electrak Pro Highlights
Features
- Durable and corrosion resistant aluminum housing
- Optimized overall envelope with minimal retracted length
- Stainless steel cover tube and extention tube
- Electronic load monitoring (ELM) provides mid/end-of-stroke protection
- Manual override capability
- Clevis mounting
- Dynamic braking
- Holding brake on ball screw models
- CE certified
- Maintenance free
Options
- Linear potentiometer
- Encoder feedback
- Programmable limit switches
- Low voltage power switching
- End of stroke indication output
- ELM trip indication output
- Signal follower input
- IP 67
- Black paint