When load capacity, extension ratio and safety are all critical to your design, Lifting Columns by Thomson can elevate your project to completion. Thomson Lifting Columns have numerous uses, from medical to ergonomic applications and everything in between. With multiple models to suit your specific needs, these compact, no-maintenance systems will fit into your design projects as smoothly as the load you need them to lift.
Power Meets Utility
Our lifting column models can handle loads up to 3000 N, with moment loads up to 400 Nm. They can lift smoothly and
quietly at speeds of 19 mm/s, and have built-in dynamic breaking with available overload protection.
Modern, Low-Profile Aesthetics
Due to its simple and enclosed design, there is no need to shroud or cover the lifting columns for safety or noise
concerns. All models are appropriate for domestic or medical environments in terms of noise output, and their anodized
aluminum profiles have a class 3 surface tolerance.
Eliminate Maintenance Costs
Pre-drilled mounting holes make installation simple. Additionally, the maintenance-free assembly cuts costs, and means
you don’t have to factor in frequent accessibility into your design.