Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
Electrak GX actuators utilize a robust screw assembly for applications requiring load capacities up to 2000 lbf (9 kN), while a wrap spring holding brake or an anti-back drive acme nut (depending on the load rating selected) holds loads in place when the actuator is not in use. The Electrak GX brings customization to the forefront with numerous standardized options for end mounting as well as many stroke length offerings to best fit your application.
Performance Specifications | Acme Screw | Ball Screw |
---|---|---|
Input Voltages: VDC | 12, 24, 36. 48, 90 | |
Input Voltages: VAC | 115, 230, 440 | |
Max Stroke Length: mm (in) | 610 (24.0) | |
Max Dynamic Load: N (lbs) | 2250 (500) | 6800 (2000) |
Max Static Load: N (lbs) | 11350 (2550) | 18000 (4050) |
Max No-Load Speed: mm/s (in/s) | 54 (2.1) | 61 (2.4) |
Max Full-Load Speed: mm/s (in/s) | 32 (1.26) | 37 (1.4) |
Full load duty cycle @ 25ºC (77ºF) | 25% | |
Operating temperature: ºC (ºF) | -25 to +65 (-15 to +150) | |
Protection Class: Standard (optional) | DC Models: IP66(IP69k) AC Models: IP45 | |
Compatible Controls | Varies per model Use our Product Selector for proper selection |
Linear Actuators | 1366 KB | |
Linear Actuators | 1424 KB |
To download the models below, you will need to sign in.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].