Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
Thomson BSA's cost effective AFT Advanced Anti-Backlash nut offers excellent performance up to 10 lbs. Accompanies sizes of acme screw from 3/8 inch diameter though to 7/16 inch with metric versions also available. Ideal for OEM applications, this nut effectively removes backlash and maintains low drag torque and smooth movement. The anti-backlash mechanism adjusts as normal wear occurs between screw and nut. Integral tri-flange provides an easy attachment to application.
Lead (mm.) | ||||||||
---|---|---|---|---|---|---|---|---|
2 | 3 | 5 | 6 | 10 | 20 | 35 | ||
Dia. (mm.) |
||||||||
10 | X | X | X | X | X | X | X |
Lead (in.) | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.063 | 0.083 | 0.100 | 0.125 | 0.167 | 0.200 | 0.250 | 0.375 | 0.500 | 1.000 | 1.200 | ||
Dia. (in.) |
||||||||||||
3/8 | X | X | X | X | X | X | X | X | X | X | X | |
7/16 | X | X | X |
BSA Lead Screws | 1455 KB | |
BSA Lead Screws | 1463 KB | |
BSA Lead Screws | 1484 KB | |
BSA Lead Screws | 2632 KB | |
Miniature Components and Systems | 1471 KB |
Lead Screw Assemblies | |||
Lead Screw Assemblies - Inch | — | — | |
Lead Screw Assemblies - Metric | — | — | |
Lead Screw Nuts | |||
Lead Screw Nuts - Inch | — | — | |
Lead Screw Nuts - Metric | — | — |
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].